-
Type of connector connection 1
-
Conductor surface
-
Duplex
-
Nominal cross section conductor
-
Nominal cross section conductor
-
Conductor category
-
Category
-
Type of connector connection 2
-
Fire retardant version
-
Fire retardant version
-
Category
-
Length
-
Length
-
Length
-
Length
-
Diameter conductor
-
Length
-
Diameter conductor
-
Anti-kink sleeve
-
Cable width approx.
-
Cable width approx.
-
Cable width approx.
-
Cable width approx.
-
Cable width approx.
-
Cable width approx.
-
Cable width approx.
-
Locking lever
-
Cable height approx.
-
Cable height approx.
-
Cable height approx.
-
Cable height approx.
-
Cable height approx.
-
Cable height approx.
-
Cable height approx.
-
Colour anti-kink sleeve
-
Colour anti-kink sleeve
-
Colour anti-kink sleeve
-
UV resistant
-
Number of cores
-
Number of cores
-
Material outer sheath
-
Number of stranding elements
-
Number of stranding elements
-
Material outer sheath
-
Cable type
-
Cable type
-
Material core insulation
-
Specification material outer sheath
-
Stranding element
-
Cable type
-
Cable type
-
Colour outer sheath
-
Colour outer sheath
-
Colour outer sheath
-
Specification core insulation
-
Colour outer sheath
-
Core identification according to HD 308 S2
-
Longitudinal water blocking cable
-
Radial water blocking cable
-
AWG size
-
AWG size
-
Cable construction
-
Core identification
-
AWG-size
-
AWG-size
-
Cable geometry
-
Screen over stranding element
-
AWG-size
-
Screen over stranding element
-
Pin assignment
-
Stranding
-
Flame retardant according to IEC 60332-1-2
-
Flame retardant according to IEC 60332-3-21 (Cat A F/R)
-
Screen over stranding
-
Screen over stranding
-
Screen over stranding
-
Flame retardant according to IEC 60332-3-22 (Cat A)
-
Flame retardant according to IEC 60332-3-22 (Cat A)
-
Drain wire
-
Flame retardant according to IEC 60332-3-23 (Cat B)
-
Flame retardant according to IEC 60332-3-24 (Cat C)
-
Approved type of underground installation
-
Flame retardant according to IEC 60332-3-25 (Cat D)
-
Armouring/reinforcement
-
Protective sheath
-
Halogen free according to EN IEC 60754-1
-
Halogen free according to EN IEC 60754-1
-
Halogen free according to EN IEC 60754-3
-
Reaction-to-fire according to EN 13501-6: Class
-
Reaction-to-fire according to EN 13501-6: Class
-
Reaction-to-fire according to EN 13501-6: Smoke production
-
Reaction-to-fire according to EN 13501-6: Smoke production
-
Conductor material
-
Reaction-to-fire according to EN 13501-6: Flaming droplets/particles
-
Reaction-to-fire according to EN 13501-6: Flaming droplets/particles
-
Reaction-to-fire according to EN 13501-6: Acidity
-
Reaction-to-fire according to EN 13501-6: Acidity
-
Circuit integrity according to IEC 60331-23
-
Oil resistant according to EN IEC 60811-404
-
Low smoke according to EN IEC 61034-2
-
Low smoke according to EN IEC 61034-2
-
Halogen free according to EN IEC 60754-2
-
Outer diameter approx.
-
Outer diameter approx.
-
Halogen free according to EN IEC 60754-2
-
Outer diameter approx.
-
Outer diameter approx.
-
Outer diameter approx.
-
Outer diameter approx.
-
Min. permitted bending radius, stationary application/permanent installation
-
Min. permitted bending radius, stationary application/permanent installation
-
Min. permitted bending radius, stationary application/permanent installation
-
Min. permitted bending radius, stationary application/permanent installation
-
Suitable for underground installation
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Min. permitted bending radius, moving application with forced guidance
-
Min. permitted bending radius, moving application with forced guidance
-
Min. permitted bending radius, moving application with forced guidance
-
Min. permitted bending radius, moving application with forced guidance
-
Min. permitted bending radius, moving application with forced guidance
-
Min. permitted bending radius, moving application with forced guidance
-
Min. permitted bending radius, moving application/free movement
-
Min. permitted bending radius, moving application/free movement
-
Min. permitted bending radius, moving application/free movement
-
Min. permitted bending radius, moving application/free movement
-
Min. permitted bending radius, moving application/free movement
-
NVP value
-
NVP value
-
NVP value
-
Permitted cable outer temperature during assembling/handling
-
Suitable as telephone cable
-
Permitted cable outer temperature after assembling without vibration
-
Suitable as computer data cable
-
Suitable as signalling cable
-
Suitable for use as security alarm cable
-
With rip cord
-
Certified for shipboard application
-
Characteristic impedance
-
Compatible with Grade2TV according to XP-C 90-483
-
Compatible with Grade3TV according to XP-C 90-483
-
Storage temperature
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
Cable nature for connection
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/032756-LEGRAND-1000.jpg)
LCS Datakabel F/UTP Cat6 LSZH 250MHz 500 meter op haspel. CPR = Dca s2 d2 a1
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/LG-032861-WEB-R.jpg)
LCS Datakabel U/UTP Cat6 LSZH 250MHz 500 meter op haspel. CPR = Dca s2 d2 a1
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/032755-LEGRAND-1000.jpg)
LCS Datakabel U/UTP Cat6 PVC 250MHz 305 meter in doos CPR = Eca
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/032754-LEGRAND-1000.jpg)
LCS Datakabel U/UTP Cat6 LSZH 250MHz 305 meter in doos CPR = Dca s2 d2 a1
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-051853-WEB-R.jpg)
LCS RJ45 Patchkabel 4pair 26AWG Cat6 F/UTP LSOH Groen 5 meter
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-051857-WEB-R.jpg)
LCS RJ45 Patchkabel 4pair 26AWG Cat6 F/UTP LSOH Rood 5 meter
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-051861-WEB-R.jpg)
LCS RJ45 Patchkabel 4pair 24AWG Cat6 U/UTP LSOH Groen 5 meter
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-051865-WEB-R.jpg)
LCS RJ45 Patchkabel 4pair 24AWG Cat6 U/UTP LSOH Rood 5 meter
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-051852-WEB-R.jpg)
LCS RJ45 Patchkabel 4pair 26AWG Cat6 F/UTP LSOH Groen 3 meter
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-051856-WEB-R.jpg)
LCS RJ45 Patchkabel 4pair 26AWG Cat6 F/UTP LSOH Rood 3 meter
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/051755-LEGRAND-1000.jpg)
LCS RJ45 Patchkabel 4pair 27AWG Cat6 SF/UTP PVC Blauw 5 meter
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-051860-WEB-R.jpg)
LCS RJ45 Patchkabel 4pair 24AWG Cat6 U/UTP LSOH Groen 3 meter
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-051864-WEB-R.jpg)
LCS RJ45 Patchkabel 4pair 24AWG Cat6 U/UTP LSOH Rood 3 meter
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-051851-WEB-R.jpg)
LCS RJ45 Patchkabel 4pair 26AWG Cat6 F/UTP LSOH Groen 2 meter
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-051855-WEB-R.jpg)
LCS RJ45 Patchkabel 4pair 26AWG Cat6 F/UTP LSOH Rood 2 meter
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-051859-WEB-R.jpg)
LCS RJ45 Patchkabel 4pair 24AWG Cat6 U/UTP LSOH Groen 2 meter
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-051863-WEB-R.jpg)
LCS RJ45 Patchkabel 4pair 24AWG Cat6 U/UTP LSOH Rood 2 meter
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/051765-LEGRAND-1000.jpg)
LCS RJ45 Patchkabel 4pair 26AWG Cat6 F/UTP PVC Blauw 5 meter
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-051775-WEB-R.jpg)
LCS RJ45 Patchkabel 4pair 24AWG Cat6 U/UTP PVC Blauw 5 meter
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/051754-LEGRAND-1000.jpg)
LCS RJ45 Patchkabel 4pair 27AWG Cat6 SF/UTP PVC Blauw 3 meter
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/051854-LEGRAND-1000.jpg)
LCS RJ45 Patchkabel 4pair 26AWG Cat6 F/UTP LSOH Rood 1 meter
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/051850-LEGRAND-1000.jpg)
LCS RJ45 Patchkabel 4pair 26AWG Cat6 F/UTP LSOH Groen 1 meter
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/051858-LEGRAND-1000.jpg)
LCS RJ45 Patchkabel 4pair 24AWG Cat6 U/UTP LSOH Groen 1 meter
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/051862-LEGRAND-1000.jpg)
LCS RJ45 Patchkabel 4pair 24AWG Cat6 U/UTP LSOH Rood 1 meter
Exclusief BTW