-
Version as main switch
-
Version as maintenance-/service switch
-
Version as maintenance-/service switch
-
Version as safety switch
-
Version as emergency stop installation
-
Version as emergency stop installation
-
Version as reversing switch
-
Rated operating voltage
-
Type of electrical connection of main circuit
-
Max. rated operation voltage Ue AC
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Max. rated operation voltage Ue AC
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Number of auxiliary contacts as change-over contact
-
Max. rated operation voltage Ue AC
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Type of control element
-
Device construction
-
Conditioned rated short-circuit current Iq
-
Device construction
-
Rated operation power at AC-23, 400 V
-
Rated short-time withstand current lcw
-
Number of poles
-
Number of poles
-
Number of poles
-
Number of poles
-
Number of auxiliary contacts as normally open contact
-
Number of auxiliary contacts as normally closed contact
-
Motor drive optional
-
Motor drive optional
-
Motor drive integrated
-
Voltage release optional
-
Suitable for floor mounting
-
Suitable for floor mounting
-
Suitable for front mounting 4-hole
-
Suitable for front mounting 4-hole
-
Suitable for front mounting centre
-
Suitable for distribution board installation
-
Suitable for intermediate mounting
-
Colour control element
-
Interlockable
-
Degree of protection (IP), front side
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Electric supplying direction
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Terminals capacity
-
Terminals capacity
-
Connection type
-
Connection type
-
Label space/information surface
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/406547-LEGRAND-1000.jpg)
Modulaire lastschakelaar DX³ 4P 125A met rode hendel - 4 modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/406546-LEGRAND-1000.jpg)
Modulaire lastschakelaar DX³ 4P 100A met rode hendel - 4 modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/406490-LEGRAND-1000.jpg)
Lastscheider DX3-IS 4P 125A 4modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/406544-LEGRAND-1000.jpg)
Modulaire lastschakelaar DX³ 4P 63A met rode hendel - 4 modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/406489-LEGRAND-1000.jpg)
Lastscheider DX3-IS 4P 100A 4modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/406470-LEGRAND-1000.jpg)
Modulaire lastschakelaar DX³ 3P 125A - 3 modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/406481-LEGRAND-1000.jpg)
Modulaire lastschakelaar DX³ 4P 63A - 4 modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/406536-LEGRAND-1000.jpg)
Modulaire lastschakelaar DX³ 3P 63A met rode hendel - 3 modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/406469-LEGRAND-1000.jpg)
Lastscheider DX3-IS 3P 100A, 3modules.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/406543-LEGRAND-1000.jpg)
Modulaire lastschakelaar DX³ 4P 40A met rode hendel - 4 modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/LG-406480-WEB-R.jpg)
Modulaire lastschakelaar DX³ 4P 40A - 4 modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/406535-LEGRAND-1000.jpg)
Modulaire lastschakelaar DX³ 3P 40A met rode hendel - 3 modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/406528-LEGRAND-1000.jpg)
Modulaire lastschakelaar DX³ 2P 63A met rode hendel - 2 modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/406461-LEGRAND-1000.jpg)
Modulaire lastschakelaar DX³ 3P 63A - 3 modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/406460-LEGRAND-1000.jpg)
Modulaire lastschakelaar DX³ 3P 40A - 3 modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/406527-LEGRAND-1000.jpg)
Modulaire lastschakelaar DX³ 2P 40A met rode hendel - 2 modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/406479-LEGRAND-1000.jpg)
Lastscheider DX3-IS 4P 32A, 2modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/406477-LEGRAND-1000.jpg)
Lastscheider DX3-IS 4P 20A, 2modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/406459-LEGRAND-1000.jpg)
Lastscheider DX3-IS 3P 32A, 2modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/406441-LEGRAND-1000.jpg)
Modulaire lastschakelaar DX³ 2P 63A - 2 modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/406440-LEGRAND-1000.jpg)
Modulaire lastschakelaar DX³ 2P 40A - 2 modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/406457-LEGRAND-1000.jpg)
Modulaire lastschakelaar DX³ 3P 20A - 3 modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/406406-LEGRAND-1000.jpg)
Modulaire lastschakelaar DX³ 1P 32A met signaallampje
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/406436-LEGRAND-1000.jpg)
Modulaire lastschakelaar DX³ 2P 20A met signaallampje
Exclusief BTW