-
Version as main switch
-
Version as maintenance-/service switch
-
Version as safety switch
-
Version as emergency stop installation
-
Version as reversing switch
-
Rated operating voltage
-
Type of electrical connection of main circuit
-
Number of auxiliary contacts as change-over contact
-
Max. rated operation voltage Ue AC
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Type of control element
-
Type of control element
-
Conditioned rated short-circuit current Iq
-
Device construction
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Toegelaten korte-duur stroom Icw
-
Number of auxiliary contacts as normally open contact
-
Number of poles
-
Number of poles
-
Number of auxiliary contacts as normally closed contact
-
Motor drive optional
-
Motor drive integrated
-
Voltage release optional
-
Suitable for floor mounting
-
Suitable for front mounting 4-hole
-
Suitable for front mounting centre
-
Suitable for distribution board installation
-
Suitable for intermediate mounting
-
Colour control element
-
Interlockable
-
Degree of protection (IP), front side
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/LG-026667-WEB-R.jpg)
Lastschakelaar - 4 P - 630 A DPX-IS 630 - lateraal rechts
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/026670_pw_92532.jpg)
Lastschakelaar - 4 P - 630 A DPX-IS 630 - lateraal links
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/026663-LEGRAND-1000.jpg)
Lastschakelaar - 4 P - 630 A DPX-IS 630 - frontaal
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/026665-LEGRAND-1000.jpg)
Lastschakelaar - 3 P - 630 A DPX-IS 630 - lateraal rechts
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/LG-026669-WEB-R.jpg)
Lastschakelaar - 3 P - 630 A DPX-IS 630 - lateraal links
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/LG-026661-WEB-R.jpg)
Lastschakelaar - 3 P - 630 A DPX-IS 630 - frontaal
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/LG-026666-WEB-R.jpg)
Lastschakelaar - 4 P - 400 A DPX-IS 630 - lateraal rechts
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/026670-LEGRAND-1000.jpg)
Lastschakelaar - 4 P - 400 A DPX-IS 630 - lateraal links
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/026662-LEGRAND-1000.jpg)
Lastschakelaar - 4 P - 400 A DPX-IS 630 - frontaal
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/LG-026664-WEB-R.jpg)
Lastschakelaar - 3 P - 400 A DPX-IS 630 - lateraal rechts
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/LG-026668-WEB-R.jpg)
Lastschakelaar - 3 P - 400 A DPX-IS 630 - lateraal links
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/026660-LEGRAND-1000.jpg)
Lastschakelaar - 3 P - 400 A DPX-IS 630 - frontaal
Exclusief BTW