Overslaan en naar de inhoud gaan
Logo print

Lastschakelaar - 4 P - 100 A DPX-IS 250 - frontaal

Vermogensschakelaar Legrand

Lastschakelaar - 4 P - 100 A DPX-IS 250 - frontaal

Ref.. 026605 EAN nr. 3245060266059

Lastschakelaar - 4 P - 100 A DPX-IS 250 - frontaal

Kortingsgroep : I4
222,42 € / 1 piece
Adviesprijs Exclusief BTW
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen

Technische kenmerken

Version as main switch Yes
Version as maintenance-/service switch Yes
Version as safety switch Yes
Version as emergency stop installation No
Version as reversing switch No
Max. rated operation voltage Ue AC 690 V
Rated operating voltage 230-690 V
Rated permanent current Iu 100 A
Rated permanent current at AC-21, 400 V 100 A
Rated short-time withstand current lcw 9 kA
Rated operation power at AC-23, 400 V 40 kW
Conditioned rated short-circuit current Iq 100 kA
Number of poles 4
Number of auxiliary contacts as normally closed contact 0
Number of auxiliary contacts as normally open contact 0
Number of auxiliary contacts as change-over contact 3
Motor drive optional No
Motor drive integrated No
Voltage release optional No
Device construction Complete device in housing
Suitable for floor mounting Yes
Suitable for front mounting 4-hole Yes
Suitable for front mounting centre No
Suitable for distribution board installation Yes
Suitable for intermediate mounting No
Colour control element Black
Type of control element Turn button
Interlockable Yes
Type of electrical connection of main circuit Screw connection
Degree of protection (IP), front side IP20

Documentatie

1 Document(s)
Gebruikersinstructie
Y2376B.pdf pdf (0.82 Mo)
1 Document(s)
3D Autocad
026627.dwg dwg (0.14 Mo)
1 Document(s)
Overeenkomst
OC / CB-SE-106716 (0.09 Mo)