-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Rated voltage
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Type of electrical connection of main circuit
-
Number of auxiliary contacts as change-over contact
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Integrated earth fault protection
-
Suitable for DIN rail (top hat rail) mounting
-
DIN rail (top hat rail) mounting optional
-
Type of control element
-
Device construction
-
With integrated under voltage release
-
With switched-off indicator
-
Number of poles
-
Number of poles
-
Position of connection for main current circuit
-
Motor drive optional
-
Complete device with protection unit
-
Motor drive integrated
-
Degree of protection (IP)
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-422008-WEB-R.jpg)
MCCB DPX³ 630 Thermomagnetisch, nominaal stroom (Inom) 500A, 4-polen, nominaal afschakelvermogen (Icu) 36kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-422009-WEB-R.jpg)
MCCB DPX³ 630 Thermomagnetisch, nominaal stroom (Inom) 630A, 4-polen, nominaal afschakelvermogen (Icu) 36kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-422006-WEB-R.jpg)
MCCB DPX³ 630 Thermomagnetisch, nominaal stroom (Inom) 320A, 4-polen, nominaal afschakelvermogen (Icu) 36kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/422007-LEGRAND-1000.jpg)
MCCB DPX³ 630 Thermomagnetisch, nominaal stroom (Inom) 400A, 4-polen, nominaal afschakelvermogen (Icu) 36kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/422002-LEGRAND-1000.jpg)
MCCB DPX³ 630 Thermomagnetisch, nominaal stroom (Inom) 400A, 3-polen, nominaal afschakelvermogen (Icu) 36kA
Exclusief BTW