FILTERS
Alles wissen
Categorie
Technische kenmerken
-
With video
-
Number of indoor stations
-
Number of outdoor stations
-
Mounting method indoor station
-
Overhear protected
-
Mounting method indoor station
-
Colour indoor station
-
Mounting method outdoor station
-
Mounting method
-
Mounting method
-
Material outdoor station
-
With memory function
-
Material outdoor station
-
With memory function
-
Installation technique
-
Colour outdoor station
-
Colour outdoor station
-
Colour outdoor station
-
Expandable to max. number of indoor stations
-
Expandable to max. number of outdoor stations
-
Can be connected to smartphone
-
Can be connected to smartphone
-
Internal communication
-
With complemantary luminous signal
-
Hands free
-
Number of call buttons
-
With day/night function
-
With day/night function
-
Opening angle camera
-
Zoom, pan/tilt function
-
Beeldschermdiagonaal
-
Manual adjustable camera
-
Screen diagonal (inch)
-
Manual adjustable camera
-
Picture system
-
Property picture system
-
Hearing aid compatible
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Width
-
Height
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Voltage type
-
Nominal voltage
-
Nominal voltage
-
Supply current
-
Supply current
-
Frequency
-
Sound level
-
Standby consumption
-
Standby consumption
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
-
Cable nature for connection
-
Cable nature for connection
-
Cable section
-
Label space/information surface
-
Fitted with USB plug
-
Fitted with USB plug
-
Fitted with rainproof plate protection
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Control mode
-
Control mode
-
Additional unit
-
Loudness setting
-
Addressable
-
Door entry system with mobile application
-
Door entry system with mobile application
-
Number of ringtones
-
Remote opening of gate / Electric door opener
-
Screen resolution
-
Screen resolution
-
Screen brightness setting
-
Screen brightness setting
-
Screen contrast setting
-
Screen contrast setting
-
Memory video function
-
Memory video function
-
Camera type
-
Camera type
-
Max distance between internal and external unit
-
Communication rank type
-
Contains Batteries and/or Accumulator
-
Connected object
-
Operating method
-
Operating method
-
Application store for download
-
Application store for download
-
Programming way
-
Programming way
-
With voice command
-
Programmable
-
Programmable
-
Interoperable connection Protocol
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Connectable by Internet box
-
Application name
-
Product use function
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
IEC code (Pack1)
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/BT-363911-WEB-R.jpg)
Bticino
Deurcommunicatie
Ref.. BT363911
AV - Videokit kleur 1 DK - Linea 3000 + Classe 300 X13E
1 295,00 €
/
1 piece
Exclusief BTW
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/17-15/BT-363910-WEB-R.jpg)
Bticino
Deurcommunicatie
Ref.. BT363910
Deurcommunicatie - Videokit met zwarte buitenpost Linea 3000 en geconnecteerde binnenpost Classe 300 X13E
1 280,00 €
/
1 stuk
Exclusief BTW
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/BT-363511-WEB-PR.jpg)
Bticino
Deurcommunicatie
Ref.. BT363511
AV - Videokit kleur 1 DK - Linea 3000 + Classe 300 V13E
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen