-
Material
-
Material quality
-
Degree of protection (NEMA)
-
With mounting plate
-
Suitable for wall built-in
-
Surface finishing
-
Pole fastening
-
With rear door
-
Suitable for metrical mounting
-
Suitable for outdoor set-up
-
Pitched roof
-
EMC-version
-
Width
-
Width
-
Width
-
Height
-
Depth
-
Depth
-
Depth
-
Degree of protection (IP)
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/338011-LEGRAND-3000.jpg)
XL3S 4000 2000 x 800 x 800mm
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/338010-LEGRAND-3000.jpg)
XL3S 4000 2000 x 600 x 800mm
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/338009-LEGRAND-3000.jpg)
XL3S 4000 2000 x 450 x 800mm
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/LG-338007-WEB-R.jpg)
XL3S 4000 2000 x 800 x 600mm
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/LG-338006-WEB-R.jpg)
XL3S 4000 2000 x 600 x 600mm
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/LG-338005-WEB-R.jpg)
XL3S 4000 2000 x 450 x 600mm
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/338003-LEGRAND-3000.jpg)
XL3S 4000 2000 x 800 x 400mm
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/338002-LEGRAND-3000.jpg)
XL3S 4000 2000 x 600 x 400mm
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/338001-LEGRAND-3000.jpg)
XL3S 4000 2000 x 450 x 400mm
Exclusief BTW