-
Rated voltage
-
Rated voltage
-
Release characteristic
-
Release characteristic
-
Number of poles (total)
-
Number of poles (total)
-
Number of poles (total)
-
Number of poles (total)
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Number of protected poles
-
Number of protected poles
-
Number of protected poles
-
Number of protected poles
-
Rated insulation voltage Ui
-
Rated impulse withstand voltage Uimp
-
Mounting method
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Ambient temperature during operating
-
Nom. afschakelvermogen Icn EN 60898 bij 230 V
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 400 V
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 400 V
-
Current limiting class
-
Additional equipment possible
-
Flush-mounted installation
-
Concurrently switching neutral conductor
-
Concurrently switching neutral conductor
-
Pollution degree
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Explosion-proof
-
Width
-
Width
-
Width
-
Width
-
Height
-
Depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Storage temperature
-
Voltage type
-
Frequency
-
Electric supplying direction
-
Colour
-
RAL-number
-
Halogen free
-
Connection type
-
Label space/information surface
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/409364-LEGRAND-1000.jpg)
Installatieautomaat DX3 4P C125A 10000A/16kA, 6modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/409363-LEGRAND-1000.jpg)
Installatieautomaat DX3 4P C100A 10000A/16kA, 6modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/409362-LEGRAND-1000.jpg)
Installatieautomaat DX3 4P C80A 10000A/16kA, 6modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/409090-LEGRAND-1000.jpg)
Installatieautomaat DX3 4P B100A 10000A/16kA, 6modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/409089-LEGRAND-1000.jpg)
Installatieautomaat DX3 4P B80A 10000A/16kA, 6modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/409230-LEGRAND-1000.jpg)
Installatieautomaat DX3 2P C125A 10000A/16kA, 3modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/409342-LEGRAND-1000.jpg)
Installatieautomaat DX3 4P C63A 10000A, 4modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/409341-LEGRAND-1000.jpg)
Installatieautomaat DX3 4P C50A 10000A, 4modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/409229-LEGRAND-1000.jpg)
Installatieautomaat DX3 2P C100A 10000A/16kA, 3modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/409071-LEGRAND-1000.jpg)
Installatieautomaat DX3 4P B63A 10000A, 4modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/409329-LEGRAND-1000.jpg)
Installatieautomaat DX3 4P C1A 10000A, 4modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/409330-LEGRAND-1000.jpg)
Installatieautomaat DX3 4P C2A 10000A, 4modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/409331-LEGRAND-1000.jpg)
Installatieautomaat DX3 4P C3A 10000A, 4modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-409332-WEB-R.jpg)
Installatieautomaat DX3 4P C4A 10000A, 4modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/409070-LEGRAND-1000.jpg)
Installatieautomaat DX3 4P B50A 10000A, 4modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/409340-LEGRAND-1000.jpg)
Installatieautomaat DX3 4P C40A 10000A, 4modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/409259-LEGRAND-1000.jpg)
Installatieautomaat DX3 3P C50A 10000A, 3modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/409336-LEGRAND-1000.jpg)
Installatieautomaat DX3 4P C16A 10000A, 4modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/409228-LEGRAND-1000.jpg)
Installatieautomaat DX3 2P C80A 10000A/16kA, 3modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/408967-LEGRAND-1000.jpg)
Installatieautomaat DX3 2P B100A 10000A/16kA, 3modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/409333-LEGRAND-1000.jpg)
Installatieautomaat DX3 4P C6A 10000A, 4modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/409258-LEGRAND-1000.jpg)
Installatieautomaat DX3 3P C40A 10000A, 3modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-409339-WEB-R.jpg)
Installatieautomaat DX3 4P C32A 10000A, 4modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/409334-LEGRAND-1000.jpg)
Installatieautomaat DX3 4P C10A 10000A, 4modules
Exclusief BTW