-
Rated voltage
-
Rated voltage
-
Release characteristic
-
Release characteristic
-
Number of poles (total)
-
Number of poles (total)
-
Number of poles (total)
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Number of poles (total)
-
Rated current
-
Rated current
-
Rated current
-
Number of protected poles
-
Number of protected poles
-
Number of protected poles
-
Number of protected poles
-
Rated insulation voltage Ui
-
Rated impulse withstand voltage Uimp
-
Mounting method
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 400 V
-
Current limiting class
-
Additional equipment possible
-
Flush-mounted installation
-
Concurrently switching neutral conductor
-
Concurrently switching neutral conductor
-
Pollution degree
-
Explosion-proof
-
Width
-
Width
-
Width
-
Width
-
Height
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Frequency
-
Electric supplying direction
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Connection type
-
Connection type
-
Label space/information surface
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/403568-LEGRAND-1000.jpg)
Installatieautomaat TX3 4P C63A 6000A, 4modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-403567-WEB-R.jpg)
Installatieautomaat TX3 4P C50A 6000A, 4modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-403423-WEB-R.jpg)
Installatieautomaat TX3 4P B63A 6000A, 4modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-403566-WEB-R.jpg)
Installatieautomaat TX3 4P C40A 6000A, 4modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-403422-WEB-R.jpg)
Installatieautomaat TX3 4P B50A 6000A, 4modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-403554-WEB-R.jpg)
Installatieautomaat TX3 4P C1A 6000A, 4modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-403555-WEB-R.jpg)
Installatieautomaat TX3 4P C2A 6000A, 4modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-403556-WEB-R.jpg)
Installatieautomaat TX3 4P C3A 6000A, 4modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-403557-WEB-R.jpg)
Installatieautomaat TX3 4P C4A 6000A, 4modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/403565-LEGRAND-600.jpg)
Installatieautomaat TX3 4P C32A 6000A, 4modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-403558-WEB-R.jpg)
Installatieautomaat TX3 4P C6A 6000A, 4modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-403560-WEB-R.jpg)
Installatieautomaat TX3 4P C10A 6000A, 4modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/403563-LEGRAND-1000.jpg)
Installatieautomaat TX3 4P C20A 6000A, 4modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-403421-WEB-R.jpg)
Installatieautomaat TX3 4P B40A 6000A, 4modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/403549-LEGRAND-1000.jpg)
Installatieautomaat TX3 3P C40A 6000A, 3modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-403409-WEB-R.jpg)
Installatieautomaat TX3 4P B1A 6000A, 4modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-403410-WEB-R.jpg)
Installatieautomaat TX3 4P B2A 6000A, 4modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-403411-WEB-R.jpg)
Installatieautomaat TX3 4P B3A 6000A, 4modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-403412-WEB-R.jpg)
Installatieautomaat TX3 4P B4A 6000A, 4modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-403564-WEB-R.jpg)
Installatieautomaat TX3 4P C25A 6000A, 4modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-403562-WEB-R.jpg)
Installatieautomaat TX3 4P C16A 6000A, 4modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-403420-WEB-R.jpg)
Installatieautomaat TX3 4P B32A 6000A, 4modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-403413-WEB-R.jpg)
Installatieautomaat TX3 4P B6A 6000A, 4modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-403415-WEB-R.jpg)
Installatieautomaat TX3 4P B10A 6000A, 4modules
Exclusief BTW