![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/L4/L4441-BTICINO-1000.jpg)
Kamerthermostaat elektronisch Livinglight antraciet 2A 2modules
Schakelmateriaal
Bticino
Kamerthermostaat elektronisch Livinglight antraciet 2A 2modules
Ref.. BTL4441
EAN nr.
8012199082660
Livinglight kamerthermostaat elektronisch klimaat/verwarming. Uitgangsrelais met 1 wisselcontact 2A 250Vac. Voeding 230Vac. 2 modules antraciet
Kortingsgroep : J4
176,59 €
/
1 piece
Adviesprijs
Exclusief BTW
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
Model | On/Off |
---|---|
Type of power supply | 230 V AC |
Connection | 3-/4-wire |
With receiver | No |
Measuring range | 0-40 °C |
External sensor | No |
Control characteristic | P |
Suitable for heating | Yes |
Number of heater outputs | 1 |
Suitable for cooling | No |
Number of cooler outputs | 0 |
Differential value | 0.1-0.1 K |
Adjustable differential | No |
Temperature readable | No |
With sound indicator | No |
Sensor/feeler type | Resistance sensor |
Mounting method | Flush-mounted |
Number of modules (module system) | 2 |
With display | No |
Operation | Turn |
With tap water circuit | No |
Contact type | Change-over contact (NO/NC) |
---|---|
Max. contact voltage | 240 V |
Max. contact load | 2 A |
Degree of protection (IP) | Other |
Degree of protection (NEMA) | Other |
Explosion-proof | No |
Colour | Anthracite |
Height | 44 mm |
Width | 44 mm |
Depth | 47 mm |
Class of the temperature control | I |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | 5-40 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Contains Batteries and/or Accumulator | No |
Documentatie
2 Document(s)
Technische fiche
Gebruikersinstructie
SELECTEER