-
Type of side joist
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Partition height
-
Construction type
-
Hinged joint horizontal
-
Hinged joint horizontal
-
Plate height
-
Material
-
Type of rung
-
Type of rung
-
Hinged joint vertical
-
Material
-
Plate width
-
Material
-
Material
-
Hinged joint vertical
-
Suitable for
-
Suitable for
-
Material quality
-
Suitable for cable management system width
-
Fixation rung
-
Type of connection
-
Type of connection
-
Suitable for cable management system width
-
Mounting perforation
-
Geschikt voor flensdikte
-
Angle
-
Suitable for cable management system height
-
Height side joist
-
Tube/cable diameter
-
Suitable for wire mesh tray
-
Inner radius
-
Length
-
Length
-
Inner radius
-
Symmetrical model
-
Hinging
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Inner radius
-
Surface protection
-
Model
-
Suitable for cable ladder
-
Material thickness
-
Model
-
Material thickness
-
Model
-
Model
-
Model
-
Model
-
Surface protection
-
Surface protection
-
Suitable for cable ladder
-
Model
-
Model
-
Suitable for circuit integrity
-
Cable ladder height
-
Suitable for cable tray
-
Side perforation
-
Pitch thread
-
Suitable for cable tray
-
With washer
-
With nut
-
Suitable for mesh cable tray filament
-
Rung centre spacing
-
Length to bottom side head
-
Breaking load
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Thread type
-
Type of fastening
-
Thread size (metric)
-
Full thread
-
Type of fastening
-
Type of fastening
-
Bore diameter
-
Stainless steel, pickled
-
Stainless steel, pickled
-
Thread size (imperial)
-
Toegestane werkbelasting
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Halogen free
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-8362536-WEB-R.jpg)
T-stuk Thvz middelzware sport B600 H100
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-8362535-WEB-R.jpg)
T-stuk Thvz middelzware sport B500 H100
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-8362556-WEB-L.jpg)
Stijg-/vervalstuk Thvz middelzware sport B600 H100
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-8362534-WEB-R.jpg)
T-stuk Thvz middelzware sport B400 H100
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/17-30/20151001_98169_1.jpg)
Buitenbocht Thvz middelzware sport B600 H100
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-8362555-WEB-L.jpg)
Stijg-/vervalstuk Thvz middelzware sport B500 H100
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-8362533-WEB-R.jpg)
T-stuk Thvz middelzware sport B300 H100
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-8362554-WEB-L.jpg)
Stijg-/vervalstuk Thvz middelzware sport B400 H100
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/17-30/20151001_98169_1.jpg)
Buitenbocht Thvz middelzware sport B500 H100
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-8362553-WEB-L.jpg)
Stijg-/vervalstuk Thvz middelzware sport B300 H100
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-8362532-WEB-R.jpg)
T-stuk Thvz middelzware sport B200 H100
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/17-30/20151001_98169_1.jpg)
Buitenbocht Thvz middelzware sport B400 H100
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-8362516-WEB-R.jpg)
Binnenbocht Thvz middelzware sport B600 H100
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/17-30/20151001_98169_1.jpg)
Buitenbocht Thvz middelzware sport B300 H100
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-8362552-WEB-R.jpg)
Stijg-/vervalstuk Thvz middelzware sport B200 H100
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-8362515-WEB-F.jpg)
Binnenbocht Thvz middelzware sport B500 H100
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/17-30/20151001_98169_1.jpg)
Buitenbocht Thvz middelzware sport B200 H100
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-8362514-WEB-F.jpg)
Binnenbocht Thvz middelzware sport B400 H100
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-8362513-WEB-F.jpg)
Binnenbocht Thvz middelzware sport B300 H100
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-8362512-WEB-R.jpg)
Binnenbocht Thvz middelzware sport B200 H100
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/LG-8361536-WEB-R.jpg)
Kabelladder mz sas300 Thvz L3m B600 H100. Koppelen met 2 stuks klikkoppelstuk ref.nr.8363280.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/LG-8361535-WEB-R.jpg)
Kabelladder mz sas300 Thvz L3m B500 H100. Koppelen met 2 stuks klikkoppelstuk ref.nr.8363280.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/LG-8361534-WEB-R.jpg)
Kabelladder mz sas300 Thvz L3m B400 H100. Koppelen met 2 stuks klikkoppelstuk ref.nr.8363280.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/LG-8261160-WEB-R.jpg)
Deksel GLO-4 Thvz L2000 B600. Bevestigen met 4 stuks dekselklem RVS ref.nr.8236000 voor GLO-4
Exclusief BTW