-
Type of side joist
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Partition height
-
Construction type
-
Hinged joint horizontal
-
Hinged joint horizontal
-
Plate height
-
Plate height
-
Plate height
-
Plate height
-
Material
-
Type of rung
-
Hinged joint vertical
-
Material
-
Plate width
-
Plate width
-
Plate width
-
Plate width
-
Material
-
Material
-
Hinged joint vertical
-
Suitable for
-
Suitable for
-
Material quality
-
Fixation rung
-
Suitable for cable management system width
-
Type of connection
-
Type of connection
-
Mounting perforation
-
Geschikt voor flensdikte
-
Angle
-
Suitable for cable management system height
-
Height side joist
-
Tube/cable diameter
-
Suitable for wire mesh tray
-
Inner radius
-
Length
-
Length
-
Inner radius
-
Length
-
Symmetrical model
-
Hinging
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Inner radius
-
Surface protection
-
Model
-
Suitable for cable ladder
-
Material thickness
-
Model
-
Material thickness
-
Material thickness
-
Model
-
Model
-
Surface protection
-
Model
-
Model
-
Model
-
Model
-
Model
-
With spring
-
Suitable for circuit integrity
-
Cable ladder height
-
Side perforation
-
Suitable for cable tray
-
Bottom perforation
-
Suitable for mesh cable tray filament
-
NATO-mounting holes
-
Rung centre spacing
-
Breaking load
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Thread type
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Type of fastening
-
Type of fastening
-
Thread size (metric)
-
Thread size (metric)
-
Type of fastening
-
Bore diameter
-
Stainless steel, pickled
-
With cover
-
Stainless steel, pickled
-
Toegestane werkbelasting
-
Weight
-
Weight
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Halogen free
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/LG-8311166-WEB-R.jpg)
Kabelladder lichte sport sportafstand 300mm Sdz L6000 B600 H60
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-8312136-WEB-R.jpg)
T-stuk Sdz lichte sport B600 H60
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/17-30/20151002_109180_1.jpg)
Kabelladder lichte sport sportafstand 100mm Sdz L3000 B600 H60
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/LG-8311165-WEB-R.jpg)
Kabelladder lichte sport sportafstand 300mm Sdz L6000 B500 H60
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-8312135-WEB-R.jpg)
T-stuk Sdz lichte sport B500 H60
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-8312134-WEB-R.jpg)
T-stuk Sdz lichte sport B400 H60
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-8312133-WEB-R.jpg)
T-stuk Sdz lichte sport B300 H60
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/17-30/20151002_109180_1.jpg)
Kabelladder lichte sport sportafstand 100mm Sdz L3000 B500 H60
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/LG-8311164-WEB-R.jpg)
Kabelladder lichte sport sportafstand 300mm Sdz L6000 B400 H60
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-8312132-WEB-R.jpg)
T-stuk Sdz lichte sport B200 H60
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/LG-8311163-WEB-R.jpg)
Kabelladder lichte sport sportafstand 300mm Sdz L6000 B300 H60
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-8312156-WEB-L.jpg)
Stijg-/vervalstuk Sdz lichte sport B600 H60
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/17-30/20151002_109180_1.jpg)
Kabelladder lichte sport sportafstand 100mm Sdz L3000 B400 H60
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-8312155-WEB-L.jpg)
Stijg-/vervalstuk Sdz lichte sport B500 H60
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/17-30/20151001_98055_1.jpg)
Buitenbocht Sdz lichte sport B600 H60
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/LG-8311162-WEB-R.jpg)
Kabelladder lichte sport sportafstand 300mm Sdz L6000 B200 H60
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-8312154-WEB-L.jpg)
Stijg-/vervalstuk Sdz lichte sport B400 H60
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/17-30/20151002_109183_1.jpg)
Kabelladder lichte sport sportafstand 200mm Sdz L3000 B600 H60
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/17-30/20151001_98055_1.jpg)
Buitenbocht Sdz lichte sport B500 H60
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/17-30/20230331_325236_1.png)
GLO-4 aftakstuk lichte sport (ls) B600 H60 sendzimir
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/17-30/20151002_109180_1.jpg)
Kabelladder lichte sport sportafstand 100mm Sdz L3000 B300 H60
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-8312153-WEB-L.jpg)
Stijg-/vervalstuk Sdz lichte sport B300 H60
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/17-30/20230331_325233_1.png)
GLO-4 aftakstuk lichte sport (ls) B500 H60 sendzimir
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/17-30/20151001_98055_1.jpg)
Buitenbocht Sdz lichte sport B400 H60
Exclusief BTW