-
Cable tray height
-
Construction type
-
Change of direction
-
Change of direction
-
Change of direction
-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Partition height
-
Type of accessory/spare part
-
Construction type
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Hinged joint horizontal
-
Wrench width
-
Hinged joint horizontal
-
Cable tray branch width
-
Cable tray branch width
-
Cable tray branch width
-
Cable tray branch width
-
Cable tray branch width
-
Cable tray branch width
-
Material
-
Hinged joint vertical
-
Suitable for
-
With screw accessories
-
Material
-
Material
-
Material
-
Material quality
-
Material quality
-
Type of connection
-
Geschikt voor kabeldraagsysteembreedte
-
Geschikt voor kabeldraagsysteembreedte
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Mounting perforation
-
Type of connection
-
Geschikt voor kabeldraagsysteembreedte
-
Suitable for cable management system width
-
Angle
-
Suitable for cable management system height
-
Suitable for cable management system height
-
Inner radius
-
Length
-
Suitable for wire mesh tray
-
Angle
-
Length
-
Profile shape
-
Hinging
-
Length
-
Lengte
-
Length
-
Length
-
Lengte
-
Length
-
Lengte
-
Length
-
Lengte
-
Surface protection
-
Model
-
Suitable for cable ladder
-
Surface protection
-
Model
-
Model
-
Tray mounting
-
Material thickness
-
Model
-
Materiaaldikte
-
Model
-
Material thickness
-
Material thickness
-
Material thickness
-
Materiaaldikte
-
Model
-
Model
-
Load bearing capacity
-
Materiaaldikte
-
Materiaaldikte
-
Materiaaldikte
-
Materiaaldikte
-
Load bearing capacity
-
Load bearing capacity
-
Draaglast
-
Draaglast
-
Draaglast
-
Draaglast
-
Draaglast
-
Load bearing capacity
-
Draaglast
-
Draaglast
-
Draaglast
-
Draaglast
-
Model
-
Model
-
Sleufbreedte
-
Sleufbreedte
-
Suitable for circuit integrity
-
Side perforation
-
Suitable for cable tray
-
Type of perforation
-
With nut
-
With washer
-
Bottom perforation
-
Bottom perforation
-
Adjustable
-
Gatbreedte
-
NATO-mounting holes
-
Suitable for mesh cable tray filament
-
With toothing
-
Length to bottom side head
-
Snap-off
-
Nuttige doorsnede
-
Nuttige doorsnede
-
Nuttige doorsnede
-
Nuttige doorsnede
-
Nuttige doorsnede
-
Nuttige doorsnede
-
Nuttige doorsnede
-
Nuttige doorsnede
-
Nuttige doorsnede
-
Nuttige doorsnede
-
Useful cross section
-
Type of fastening
-
Thread size (metric)
-
Thread size (metric)
-
Type of fastening
-
Stainless steel, pickled
-
Met bovendeel
-
With cover
-
Stainless steel, pickled
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Veilige werkbelasting volgens IEC 61537
-
Diameter
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Breedte
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Hoogte
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Colour
-
Colour
-
RAL-number
-
Halogen free
-
Halogen free
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/LG-637855-WEB-R.jpg)
Stijgstuk 90gr incl.deksel kabelgoot ISPL kunststof B400 H75 met geïntegreerde koppeling.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/LG-637857-WEB-R.jpg)
Vervalstuk 90gr incl.deksel kabelgoot ISPL kunststof B400 H75 met geïntegreerde koppeling.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/LG-637853-WEB-R.jpg)
Bochtstuk 90gr incl.deksel kabelgoot ISPL kunststof B400 H75 met geïntegreerde koppeling.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/637845-LEGRAND-1000.jpg)
Stijgstuk 90gr incl.deksel kabelgoot ISPL kunststof B300 H75 met geïntegreerde koppeling.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/637847-LEGRAND-1000.jpg)
Vervalstuk 90gr incl.deksel kabelgoot ISPL kunststof B300 H75 met geïntegreerde koppeling.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/637835-LEGRAND-1000.jpg)
Stijgstuk 90gr incl.deksel kabelgoot ISPL kunststof B200 H75 met geïntegreerde koppeling.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/637837-LEGRAND-1000.jpg)
Vervalstuk 90gr incl.deksel kabelgoot ISPL kunststof B200 H75 met geïntegreerde koppeling.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/637843-LEGRAND-1000.jpg)
Bochtstuk 90gr incl.deksel kabelgoot ISPL kunststof B300 H75 met geïntegreerde koppeling.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/LG-637851-WEB-R.jpg)
Kabelgoot ISPL kunststof geperforeerd L3000 B400 H75. Koppelen met 2 stuks ref.nr.637891.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/LG-637850-WEB-R.jpg)
Kabelgoot ISPL kunststof blind L3000 B400 H75. Koppelen met 2 stuks ref.nr.637891.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/637827-LEGRAND-1000.jpg)
Vervalstuk 90gr incl.deksel kabelgoot ISPL kunststof B150 H75 met geïntegreerde koppeling.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/637825-LEGRAND-1000.jpg)
Stijgstuk 90gr incl.deksel kabelgoot ISPL kunststof B150 H75 met geïntegreerde koppeling.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/637815-LEGRAND-1000.jpg)
Stijgstuk 90gr incl.deksel kabelgoot ISPL kunststof B100 H75 met geïntegreerde koppeling.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/637817-LEGRAND-1000.jpg)
Vervalstuk 90gr incl.deksel kabelgoot ISPL kunststof B100 H75 met geïntegreerde koppeling.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/LG-637805-WEB-B.jpg)
Stijgstuk 90gr incl.deksel kabelgoot ISPL kunststof B75 H75 met geïntegreerde koppeling.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/LG-637807-WEB-R.jpg)
Vervalstuk 90gr incl.deksel kabelgoot ISPL kunststof B75 H75 met geïntegreerde koppeling.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/637833-LEGRAND-1000.jpg)
Bochtstuk 90gr incl.deksel kabelgoot ISPL kunststof B200 H75 met geïntegreerde koppeling.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/637840-LEGRAND-1000.jpg)
Kabelgoot ISPL kunststof blind L3000 B300 H75. Koppelen met 2 stuks ref.nr.637891.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/637841-LEGRAND-1000.jpg)
Kabelgoot ISPL kunststof geperforeerd L3000 B300 H75. Koppelen met 2 stuks ref.nr.637891.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/637823-LEGRAND-1000.jpg)
Bochtstuk 90gr incl.deksel kabelgoot ISPL kunststof B150 H75 met geïntegreerde koppeling.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-637986-WEB-R.jpg)
U-profiel ISPL staal gelakt RAL7030 L2000. Draaglast verticaal (symmetrisch) in combinatie met plafondbeugel ref.nr.637985 is 5800N.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/637765-LEGRAND-1000.jpg)
Deksel kabelgoot ISPL kunststof L3000 B400
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/637813-LEGRAND-1000.jpg)
Bochtstuk 90gr incl.deksel kabelgoot ISPL kunststof B100 H75 met geïntegreerde koppeling.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/LG-637803-WEB-R.jpg)
Bochtstuk 90gr incl.deksel kabelgoot ISPL kunststof B75 H75 met geïntegreerde koppeling.
Exclusief BTW