-
Cable tray height
-
Construction type
-
Change of direction
-
Change of direction
-
Change of direction
-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Partition height
-
Type of accessory/spare part
-
Construction type
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Wrench width
-
Hinged joint horizontal
-
Cable tray branch width
-
Cable tray branch width
-
Cable tray branch width
-
Cable tray branch width
-
Cable tray branch width
-
Hinged joint horizontal
-
Material
-
Material
-
Suitable for
-
With screw accessories
-
Material
-
Hinged joint vertical
-
Material
-
Material quality
-
Material quality
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Type of connection
-
Mounting perforation
-
Type of connection
-
Angle
-
Suitable for cable management system height
-
Inner radius
-
Length
-
Suitable for wire mesh tray
-
Angle
-
Length
-
Length
-
Profile shape
-
Hinging
-
Lengte
-
Lengte
-
Length
-
Length
-
Length
-
Lengte
-
Lengte
-
Surface protection
-
Model
-
Suitable for cable ladder
-
Surface protection
-
Model
-
Model
-
Tray mounting
-
Model
-
Materiaaldikte
-
Materiaaldikte
-
Model
-
Material thickness
-
Material thickness
-
Material thickness
-
Material thickness
-
Model
-
Draaglast
-
Material thickness
-
Load bearing capacity
-
Materiaaldikte
-
Materiaaldikte
-
Load bearing capacity
-
Load bearing capacity
-
Draaglast
-
Draaglast
-
Draaglast
-
Draaglast
-
Draaglast
-
Draaglast
-
Draaglast
-
Draaglast
-
Model
-
Model
-
Model
-
Sleufbreedte
-
Sleufbreedte
-
Materiaaldikte
-
Suitable for circuit integrity
-
Side perforation
-
Suitable for cable tray
-
Type of perforation
-
With nut
-
With washer
-
Bottom perforation
-
Bottom perforation
-
Adjustable
-
Gatbreedte
-
NATO-mounting holes
-
Suitable for mesh cable tray filament
-
With toothing
-
Length to bottom side head
-
Snap-off
-
Nuttige doorsnede
-
Nuttige doorsnede
-
Nuttige doorsnede
-
Nuttige doorsnede
-
Nuttige doorsnede
-
Nuttige doorsnede
-
Nuttige doorsnede
-
Nuttige doorsnede
-
Nuttige doorsnede
-
Useful cross section
-
Type of fastening
-
Thread size (metric)
-
Thread size (metric)
-
Type of fastening
-
Stainless steel, pickled
-
With cover
-
Met bovendeel
-
Stainless steel, pickled
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Veilige werkbelasting volgens IEC 61537
-
Veilige werkbelasting volgens IEC 61537
-
Veilige werkbelasting volgens IEC 61537
-
Diameter
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Breedte
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Hoogte
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Colour
-
Colour
-
RAL-number
-
Halogen free
-
Halogen free
Stijgstuk 90gr incl.deksel kabelgoot ISPL kunststof B600 H100 met geïntegreerde koppeling.
Exclusief BTW
Vervalstuk 90gr incl.deksel kabelgoot ISPL kunststof B600 H100 met geïntegreerde koppeling.
Exclusief BTW
Stijgstuk 90gr incl.deksel kabelgoot ISPL kunststof B500 H100 met geïntegreerde koppeling.
Exclusief BTW
Vervalstuk 90gr incl.deksel kabelgoot ISPL kunststof B500 H100 met geïntegreerde koppeling.
Exclusief BTW
Bochtstuk 90gr incl.deksel kabelgoot ISPL kunststof B600 H100 met geïntegreerde koppeling.
Exclusief BTW
Kabelgoot ISPL kunststof blind L3000 B600 H100. Koppelen met 2 stuks ref.nr.637990.
Exclusief BTW
Kabelgoot ISPL kunststof geperforeerd L3000 B600 H100. Koppelen met 2 stuks ref.nr.637990.
Exclusief BTW
Bochtstuk 90gr incl.deksel kabelgoot ISPL kunststof B500 H100 met geïntegreerde koppeling.
Exclusief BTW
Stijgstuk 90gr incl.deksel kabelgoot ISPL kunststof B400 H100 met geïntegreerde koppeling.
Exclusief BTW
Vervalstuk 90gr incl.deksel kabelgoot ISPL kunststof B400 H100 met geïntegreerde koppeling.
Exclusief BTW
Kabelgoot ISPL kunststof blind L3000 B500 H100. Koppelen met 2 stuks ref.nr.637990.
Exclusief BTW
Kabelgoot ISPL kunststof geperforeerd L3000 B500 H100. Koppelen met 2 stuks ref.nr.637990.
Exclusief BTW
Stijgstuk 90gr incl.deksel kabelgoot ISPL kunststof B300 H100 met geïntegreerde koppeling.
Exclusief BTW
Vervalstuk 90gr incl.deksel kabelgoot ISPL kunststof B300 H100 met geïntegreerde koppeling.
Exclusief BTW
Bochtstuk 90gr incl.deksel kabelgoot ISPL kunststof B400 H100 met geïntegreerde koppeling.
Exclusief BTW
Stijgstuk 90gr incl.deksel kabelgoot ISPL kunststof B200 H100 met geïntegreerde koppeling.
Exclusief BTW
Vervalstuk 90gr incl.deksel kabelgoot ISPL kunststof B200 H100 met geïntegreerde koppeling.
Exclusief BTW
Kabelgoot ISPL kunststof blind L3000 B400 H100. Koppelen met 2 stuks ref.nr.637990.
Exclusief BTW
Kabelgoot ISPL kunststof geperforeerd L3000 B400 H100. Koppelen met 2 stuks ref.nr.637990.
Exclusief BTW
Bochtstuk 90gr incl.deksel kabelgoot ISPL kunststof B300 H100 met geïntegreerde koppeling.
Exclusief BTW
Deksel kabelgoot ISPL kunststof L3000 B600
Exclusief BTW
Kabelgoot ISPL kunststof blind L3000 B300 H100. Koppelen met 2 stuks ref.nr.637990.
Exclusief BTW
Kabelgoot ISPL kunststof geperforeerd L3000 B300 H100. Koppelen met 2 stuks ref.nr.637990.
Exclusief BTW
Deksel kabelgoot ISPL kunststof L3000 B500
Exclusief BTW