-
Primary voltage 1
-
Built as safety transformer
-
Built as isolating transformer
-
Primary voltage 2
-
Built as energy saving transformer
-
Ring core
-
Suitable for mounting on PCB
-
Secondary voltage 1
-
Secondary voltage 2
-
Modular version
-
Rated apparent power
-
Rated apparent power
-
Rated apparent power
-
Rated apparent power
-
Rated apparent power
-
Rated apparent power
-
Type of insulation material according to IEC 85
-
Type of insulation material according to IEC 85
-
Short-circuit-proof
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Degree of protection (IP)
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-042505-WEB-R.jpg)
Isolatietransformator enkelfase 230/400 V prim. 115/230V sec. - 10 kVA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-042504-WEB-R.jpg)
Isolatietransformator enkelfase 230/400 V prim. 115/230V sec. - 6,3kVA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-042503-WEB-R.jpg)
Isolatietransformator enkelfase 230/400 V prim. 115/230V sec. - 4 kVA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-042502-WEB-R.jpg)
Isolatietransformator enkelfase 230/400 V prim. 115/230V sec. - 2,5kVA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-042501-WEB-R.jpg)
Isolatietransformator enkelfase 230/400 V prim. 115/230V sec. - 1,6kVA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/042500-LEGRAND.jpg)
Isolatietransformator enkelfase 230/400 V prim. 115/230V sec. - 1 kVA
Exclusief BTW