![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-142828-WEB-R.jpg)
Isolatietransformator. driefase 400 V prim. 400 V sec. - 25 kVA
Componenten
Legrand
Isolatietransformator. driefase 400 V prim. 400 V sec. - 25 kVA
Ref.. 142828
EAN nr.
3414970544896
Isolatietransformator. driefase 400 V prim. 400 V sec. - 25 kVA
Kortingsgroep : O2
5 908,08 €
/
1 piece
Adviesprijs
Exclusief BTW
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
Built as safety transformer | No |
---|---|
Built as isolating transformer | Yes |
Built as energy saving transformer | No |
Primary voltage 1 | 400-400 V |
Secondary voltage 1 | 400-400 V |
Wiring system | DY |
Rated power | 25000 VA |
Type of insulation material according to IEC 85 | H |
Short-circuit-proof | No |
Relative short circuit voltage | 3.7 % |
---|---|
Width | 590 mm |
Height | 650 mm |
Depth | 500 mm |
Degree of protection (IP) | IP21 |
Degree of impact strength (IK) | IK08 |
Terminal marking indication | Yes |
Connection type | Screwed terminal |
Documentatie
2 Document(s)
Technische gids
Technische fiche
1 Document(s)
BIM Data
1 Document(s)
PEP
SELECTEER