-
Nominal voltage
-
Number of phases
-
Cover model
-
Number of units
-
Built-in diameter
-
Nominal dimension
-
Type of accessory/spare part
-
Number of inlets
-
Transparent
-
Imprint/indication
-
Power consumption
-
Nominal current
-
Number of appliances to build in
-
Accessory
-
Lockable
-
Material
-
Housing material
-
Protective contact
-
Number of device cups
-
Spare part
-
Suitable for subfloor duct countersunk (closed)
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Operating voltage
-
Material quality
-
Suitable for subfloor duct overhead closed
-
Output voltage
-
Number of CEE socket outlets (IEC 60309) 16 A / 400 V / 5P (1, 2, 3, N, PE)
-
Duct height
-
Max. output current
-
Number of CEE socket outlets (IEC 60309) 32 A / 400 V / 5P (1, 2, 3, N, PE)
-
Duct width
-
Number of socket outlets British Standard BS1363
-
Model
-
Model
-
Surface protection
-
Min. height finishing layer
-
Surface protection
-
With cable outlet in cover
-
Number of ports USB-A
-
Number of ports USB-A
-
Mounting method
-
Mounting method
-
Outer diameter
-
Levelling range
-
Built-in opening for floor column
-
Number of ports USB-C
-
Lockable cover
-
Material side wall
-
Built-in opening for built-in unit
-
Surface protection housing
-
Suitable for placing of sealing
-
Device width
-
Material cover
-
Decoupling possibility cover from base unit
-
Device height
-
Surface protection cover
-
Type of fastening
-
Number of socket outlets switchable
-
Bottom plate
-
Surface treatment cover
-
Device depth
-
Device depth
-
Device depth
-
With Wi-Fi signal repeater
-
With opening carpeting
-
With complemantary luminous signal
-
Suitable for degree of protection (IP)
-
With enhanced contact protection
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Depth of flooring recess
-
Protective frame carpeting
-
RAL-number (similar)
-
RAL-number (similar)
-
Number of modules (module system)
-
Metallic colour
-
Over voltage protection
-
With hinged lid
-
Suitable for indoor installation
-
Fault current protection
-
Suitable for outdoor installation
-
Suitable for outdoor installation
-
Suitable for subfloor duct
-
With miniature fuse
-
Suitable for hollow floor
-
Eject-mechanism
-
Number of active contacts (round)
-
Number of active contacts (flat)
-
Insulated mounting
-
Suitable for double floor built-in
-
With function lighting
-
Suitable for concrete installation
-
With orientation lighting
-
Suitable for floors in computer rooms
-
Suitable for wet cleaning
-
Suitable for wet cleaning
-
Compatible with Apple HomeKit
-
Special power supply
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Min. built-in depth
-
With loop through function
-
With on/off switch
-
Colour of switch operator
-
Colour of switch operator
-
Rotated central insert
-
With built-in bluetooth speaker
-
For heavy conditions according to VDE
-
Depth
-
Wireless
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Number of rows
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Power Delivery
-
Nominal voltage
-
Supply current
-
Frequency
-
Mandatory neutral
-
Terminal marking indication
-
Stress test conformity (1000V)
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Connection type
-
Number of terminals
-
Terminals capacity
-
Cable nature for connection
-
Cable nature for connection
-
Cable section
-
Cable section
-
Cable section
-
Label space/information surface
-
Fitted with USB plug
-
Cable support
-
Cover
-
Connected object
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/LG-088064-WEB-R.jpg)
IP66 dekselset rond 4 modules met vaste scharnierende deksel RVS
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/LG-088061-WEB-R.jpg)
IP66 dekselset rond 4 modules met losse deksel RVS
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-088062-WEB-R.jpg)
Snoeruitlaat IP54 voor IP66 dekselset met losse deksel. Snoeruitlaat past alleen in combinatie met ref.nr.088060/088061.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-45/079394-LEGRAND-1000.jpg)
Mosaic USB lader 5V 1500mA 2 modules Aluminium
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/LG-088069-WEB-R.jpg)
Instortdoos voor IP66 dekselset rond 4 modules in betonnen vloer
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-45/LG-077594-WEB-R.jpg)
Mosaic USB lader 5V 2400mA 2 modules Wit
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/079213-LEGRAND-1000.jpg)
Wandcontactdoos Mosaic 1-voudig 90º 2P met kinderbeveiliging en schroefcontact 2modules aluminium. Geschikt voor 10/16A 250V.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/077211-LEGRAND-1000.jpg)
Wandcontactdoos Mosaic 1-voudig 90gr. 2P kindv. steekklemmen 2mod.wit
Exclusief BTW