-
Rated voltage
-
Release characteristic
-
Rated current
-
Rated current
-
Rated current
-
Number of poles (total)
-
Number of poles (total)
-
Number of poles (total)
-
Number of protected poles
-
Number of protected poles
-
Number of protected poles
-
Rated insulation voltage Ui
-
Rated impulse withstand voltage Uimp
-
Mounting method
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Ambient temperature during operating
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 400 V
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 400 V
-
Additional equipment possible
-
Flush-mounted installation
-
Concurrently switching neutral conductor
-
Concurrently switching neutral conductor
-
Pollution degree
-
Pollution degree
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section solid-core
-
Explosion-proof
-
Width
-
Width
-
Width
-
Height
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Storage temperature
-
Voltage type
-
Frequency
-
Electric supplying direction
-
Colour
-
RAL-number
-
Halogen free
-
Connection type
-
Label space/information surface
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/409542-LEGRAND-1000.jpg)
Installatieautomaat DX3 4P D125A 10000A/16kA, 6modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/409541-LEGRAND-1000.jpg)
Installatieautomaat DX3 4P D100A 10000A/16kA, 6modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/409508-LEGRAND-1000.jpg)
Installatieautomaat DX3 3P D125A 10000A/16kA, 4.5modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/409540-LEGRAND-1000.jpg)
Installatieautomaat DX3 4P D80A 10000A/16kA, 6modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/409507-LEGRAND-1000.jpg)
Installatieautomaat DX3 3P D100A 10000A/16kA, 4.5modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/409506-LEGRAND-1000.jpg)
Installatieautomaat DX3 3P D80A 10000A/16kA, 4.5modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/409460-LEGRAND-1000.jpg)
Installatieautomaat DX3 2P D125A 10000A/16kA, 3modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/409459-LEGRAND-1000.jpg)
Installatieautomaat DX3 2P D100A 10000A/16kA, 3modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/409458-LEGRAND-1000.jpg)
Installatieautomaat DX3 2P D80A 10000A/16kA, 3modules
Exclusief BTW