-
Rated voltage
-
Release characteristic
-
Number of poles (total)
-
Rated current
-
Rated current
-
Rated current
-
Number of protected poles
-
Width in number of modular spacings
-
Ambient temperature during operating
-
Current limiting class
-
Concurrently switching neutral conductor
-
Connectable conductor cross section solid-core
-
Width
-
Height
-
Depth
-
Inbouwdiepte
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Storage temperature
-
Frequency
-
Connection type
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/HC4301_10-BTICINO-1000.jpg)
Axolute Tech inst auto 10A1P+N 3kA 1m
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/HC4301_16-BTICINO-1000.jpg)
Axolute Tech inst auto 16A1P+N 3kA 1m
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/HC4301_6-BTICINO-1000.jpg)
Axolute Tech inst auto 6A1P+N 1.5kA 1m
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/HD4301A10-BTICINO-1000.jpg)
Axolute White inst auto 10A 1P+N 3kA 1m
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/HD4301A16-BTICINO-1000.jpg)
Axolute White inst auto 16A 1P+N 3kA 1m
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/HD4301A6-BTICINO-1000.jpg)
Axolute White inst auto 6A 1P+N 1.5kA 1m
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/HS4301_10-BTICINO-1000.jpg)
Axolute Antraciet inst auto 10A 1P+N 3kA 1m
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/HS4301_16-BTICINO-1000.jpg)
Axolute Antraciet inst auto 16A 1P+N 3kA 1m
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/HS4301_6-BTICINO-1000.jpg)
Axolute Antraciet inst auto 6A 1P+N 1.5kA 1m
Exclusief BTW