Overslaan en naar de inhoud gaan
Logo print

Installatieautomaat TX3 1P+N B63A 6000A, 2modules

Installatieautomaten Legrand

Installatieautomaat TX3 1P+N B63A 6000A, 2modules

Ref.. 403378 EAN nr. 3414970386908

Installatieautomaat TX3 1P+N B63A 6000A, 2modules

Kortingsgroep : I1
68,34 € / 1 piece
Adviesprijs Exclusief BTW
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen

Technische kenmerken

Built-in depth 44 mm
Release characteristic B
Number of poles (total) 2
Number of protected poles 1
Rated current 63 A
Rated voltage 230 V
Rated insulation voltage Ui 500 V
Rated impulse withstand voltage Uimp 4 kV
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V 10 kA
Voltage type AC
Rated short-circuit breaking capacity Icn according to EN 60898 at 400 V 6 kA
Frequency 50-60 Hz
Current limiting class 3
Flush-mounted installation Yes
Concurrently switching neutral conductor Yes
Pollution degree 2
Additional equipment possible Yes
Width in number of modular spacings 2
Degree of protection (IP) IP20
Explosion-proof No
Width 35.4 mm
Height 88 mm
Depth 77.8 mm
Degree of impact strength (IK) IK02
Storage temperature -40-70 °C
Nominal voltage 240-415 V
Electric supplying direction By the top or bottom
Terminal marking indication No
Colour Grey
RAL-number 7035
Halogen free Yes
Connection type Screwed terminal , Busbar and cable
Label space/information surface Yes
Mounting method DIN rail

Documentatie

1 Document(s)
Technische fiche
F01547EN-01.pdf pdf (2.97 Mo)
1 Document(s)
3D Autocad
403465.dwg dwg (0.15 Mo)
1 Document(s)
Overeenkomst
VDE-40042432 (0.69 Mo)