-
Voltage type (supply voltage)
-
1st secondary output voltage
-
Max. output current 1
-
Max. output current 1
-
Max. output current 1
-
Max. output current 1
-
Max. output current 1
-
Max. output current 1
-
Max. output current 1
-
Max. output current 1
-
Max. output current 1
-
Type of electric connection
-
Secondary voltage adjustable
-
Nominal value output voltage 1
-
Suitable for safety functions
-
Nominal value output current 1
-
Nominal value output current 1
-
Nominal value output current 1
-
Nominal value output current 1
-
Nominal value output current 1
-
Nominal value output current 1
-
Nominal value output current 1
-
Nominal value output current 1
-
Nominal value output current 1
-
Rated supply voltage AC 50 Hz
-
Rated supply voltage AC 60 Hz
-
Modular version
-
Output voltage stabilized
-
Power output
-
Power output
-
Power output
-
Power output
-
Power output
-
Power output
-
Power output
-
Power output
-
Power output
-
Stabilized
-
Rail mounting possible
-
Rail mounting possible
-
Wall mounting possible
-
Wall mounting possible
-
Short-circuit-proof
-
Built-in width
-
Built-in width
-
Built-in width
-
Built-in width
-
Built-in width
-
Built-in width
-
Built-in width
-
Direct mounting possible
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/047029-LEGRAND-1000.jpg)
Gelijkgerichte gefilterde 1-fase voeding 24Vdc 50A 1200W
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/047028-LEGRAND-1000.jpg)
Gelijkgerichte gefilterde 1-fase voeding 24Vdc 40A 960W
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/047026-LEGRAND-1000.jpg)
Gelijkgerichte gefilterde 1-fase voeding 24Vdc 25A 600W
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/047025-LEGRAND-1000.jpg)
Gelijkgerichte gefilterde 1-fase voeding 24Vdc 15A 360W
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/047024-LEGRAND-1000.jpg)
Gelijkgerichte gefilterde 1-fase voeding 24Vdc 10A 240W
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/047023-LEGRAND-1000.jpg)
Gelijkgerichte gefilterde 1-fase voeding 24Vdc 5A 120W
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/047022-LEGRAND-1000.jpg)
Gelijkgerichte gefilterde 1-fase voeding 24Vdc 2.5A 60W
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-047020-WEB-R.jpg)
Gelijkgerichte gefilterde 1-fase voeding 24Vdc 0.5A 12W
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-047021-WEB-R.jpg)
Gelijkgerichte gefilterde 1-fase voeding 24Vdc 1A 24W
Exclusief BTW