FILTERS
Alles wissen
Technische kenmerken
-
Voltage type (supply voltage)
-
1st secondary output voltage
-
Max. output current 1
-
Type of electric connection
-
Secondary voltage adjustable
-
Nominal value output voltage 1
-
Nominal value output current 1
-
Suitable for safety functions
-
Rated supply voltage AC 50 Hz
-
Rated supply voltage AC 60 Hz
-
Modular version
-
Rated supply voltage DC
-
Output voltage stabilized
-
Power output
-
Stabilized
-
Rail mounting possible
-
Wall mounting possible
-
Short-circuit-proof
-
Built-in width
-
Direct mounting possible
-
Width
-
Height
-
Depth
-
Operating / setting temperature
-
Storage temperature
-
Frequency
-
Electric supplying direction
-
Terminal marking indication
-
Terminals capacity
-
Label space/information surface
-
Contains Batteries and/or Accumulator
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/146626-LEGRAND.jpg)
Legrand
Componenten
Ref.. 146626
Geschakelde voeding AS 1F 24VDC 960W primair 200-240VAC
854,28 €
/
1 piece
Exclusief BTW
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen