-
Housing shape
-
Core cross section
-
Type of accessory/spare part
-
Transparent
-
Nominal current
-
Material
-
Number of socket outlets CEE 7/16 (EURO)
-
Material
-
Material quality
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Aantal contactdozen met randaarde (type F)
-
Number of socket outlets with earth pin
-
Magnetic
-
Magnetic
-
Number of cold device socket outlets
-
Surface protection
-
Number of socket outlets Danish standard (earthing pin)
-
Number of socket outlets French standard type E
-
Number of socket outlets Italian standard type Bipasso
-
Number of socket outlets Italian standard type P11
-
Number of socket outlets Italian standard type P17
-
Number of NEMA-outlets
-
Number of socket outlets swiss standard type 13
-
Number of socket outlets swiss standard type 15
-
Number of socket outlets swiss standard type 23
-
Number of socket outlets swiss standard type 25
-
Surface finishing
-
Residual current circuit breaker (RCCB)
-
Aardlekschakelaar
-
Number of universal multi standard sockets
-
Over voltage protection
-
Mains filter
-
Number of other socket outlets
-
Number of USB connections
-
With cover
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
With on/off switch
-
Rotated central insert
-
Rotated central insert
-
Angle rotated central insert
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Diepte
-
Diepte
-
Diepte
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Connected object
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Tafelcontactdoos Legrand - Uitgerust met 5 Mosaic wandcontactdozen + 1 aardlekschakelaar F+N 16A 30mA - afm.397x52x90
Exclusief BTW
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Tafelcontactdoos Legrand - Uitgerust met 6 Mosaic wandcontactdozen - afmetingen 337x52x52.5mm - Incl. trekontlasting
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-073495-WEB-R.jpg)
Tafelcontactdoos Legrand - Uitgerust met 2 RJ45 1 module Cat. 6 FTP + 2 blindplaten 1 module - afmetingen 157x52x552.5mm
Exclusief BTW
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Tafelcontactdoos Legrand - Uitgerust met 4 Mosaic wandcontactdozen - afmetingen 247x52x52.5mm - Incl. trekontlasting
Exclusief BTW
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Tafelcontactdoos Legrand - Uitgerust met 3 Mosaic wandcontactdozen - afmetingen 202x52x52.5mm - Incl. trekontlasting
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-073472-WEB-R.jpg)
Bevestigingsset magneet voor tafelcontactdoos - geleverd per set van 2 stuks
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-073471-WEB-R.jpg)
Bevestigingsset zijdelings voor tafelcontactdoos - geleverd per set van 2 stuks
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-073470-WEB-R.jpg)
Bevestigingsset standaard voor tafelcontactdoos - geleverd per set van 2 stuks
Exclusief BTW