-
Nominal voltage
-
Folding
-
Material
-
Extendable
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Shape
-
Length
-
Length
-
Length
-
Lengte
-
Lengte
-
Lengte
-
Model
-
With built-in USB power supply
-
With built-in USB power supply
-
Model
-
Number of socket outlets British Standard BS1363
-
Degree of gloss
-
Degree of gloss
-
Number of socket outlets French standard type E
-
Number of socket outlets swiss standard type 13
-
Number of socket outlets swiss standard type 15
-
Number of socket outlets swiss standard type 23
-
Number of socket outlets swiss standard type 25
-
Number of socket outlets Italian standard type P40 L/F
-
Over voltage protection
-
Mains filter
-
Number of HDMI-connections
-
Aantal HDMI aansluitingen
-
Number of D-Sub sockets 15-pole
-
Number of USB connections
-
Number of audio connections
-
Number of CAT 5E connections
-
Number of CAT 6 connections
-
Number of CAT 6A connections
-
Number of empty module positions
-
Number of miniature circuit breakers (MCB)
-
Diameter
-
With on/off switch
-
Width
-
Width
-
Height
-
Hoogte
-
Inbouwdiepte
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Supply current
-
Terminal marking indication
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Prewired
-
Prewired
-
Connection type
-
Terminals capacity
-
Label space/information surface
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/17-30/LG-654748-WEB-R.jpg)
Incara Disq'in - 4 mech. - 2 WCD + 1 HDMI + 1 USB A+C 15W - wit
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/17-30/LG-654751-WEB-R.jpg)
Incara Disq'in - 4 mech. - 2 WCD, 1 HDMI, 1 USB A+C 15W - zwart
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/17-30/LG-654747-WEB-R.jpg)
Incara Disq'in - 3 mech. - 2 WCD + 1 USB A+C 15W - wit
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/17-30/LG-654750-WEB-R.jpg)
Incara Disq'in - 3 mech. - 2 WCD, 1 USB A+C 15W - zwart
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/17-30/LG-654746-WEB-R.jpg)
Incara Disq'in - 2 mech. - 1 WCD + 1 USB A+C 15W - wit
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/17-30/LG-654749-WEB-R.jpg)
Incara Disq'in - 2 mech. - 1 WCD + 1 USB A+C 15W - zwart
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/17-30/LG-654763-WEB-R.jpg)
Incara Disq'In - afdekplaat geborsteld aluminium - 4 mechanismen
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/17-30/LG-654759-WEB-R.jpg)
Incara Disq'In - afdekplaat geborsteld aluminium - 3 mechanismen
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/17-30/LG-654764-WEB-R.jpg)
Incara Disq'In - afdekplaat aluminium wit - 4 mechanismen
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/17-30/LG-654765-WEB-R.jpg)
Incara Disq'In - afdekplaat aluminium matzwart - 4 mechanismen
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/17-30/LG-654755-WEB-R.jpg)
Incara Disq'In - afdekplaat geborsteld aluminium - 2 mechanismen
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/17-30/LG-654760-WEB-R.jpg)
Incara Disq'In - afdekplaat aluminium wit - 3 mechanismen
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/17-30/LG-654761-WEB-R.jpg)
Incara Disq'In - afdekplaat aluminium matzwart - 3 mechanismen
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/17-30/LG-654756-WEB-R.jpg)
Incara Disq'In - afdekplaat aluminium wit - 2 mechanismen
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/17-30/LG-654757-WEB-R.jpg)
Incara Disq'In - afdekplaat aluminium matzwart - 2 mechanismen
Exclusief BTW