-
Mounting direction
-
Mounting direction
-
Material
-
With nail
-
Material quality
-
Mounting method of the module inserts
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules vertical (module system)
-
Number of modules vertical (module system)
-
Number of modules vertical (module system)
-
Number of modules vertical (module system)
-
Model
-
Surface protection
-
Mounting method
-
With screws
-
Suitable for subfloor installation duct box
-
Suitable for wall duct
-
Suitable for mounting in round junction box 60 mm
-
Suitable for mounting on DIN-rail 35 mm
-
Flush-mounted installation
-
With built-in installation box
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-45/H4726-BTICINO-1000.jpg)
Axolute inbouwraam 3+3 modules met schroefbevestiging
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-45/H4706-BTICINO-1000.jpg)
Axolute inbouwraam 6 modules met schroefbevestiging
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-45/20121016_62270_1.jpg)
Axolute inbouwraam 2 modules met schroefbevestiging
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-45/H4704-BTICINO-1000.jpg)
Axolute inbouwraam 4 modules schroefbevestiging
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-45/H4703-BTICINO-1000.jpg)
Axolute inbouwraam 3 modules met schroefbevestiging
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-45/HA4703X-BTICINO-1000.jpg)
Axolute inbouwraam rechthoekig verl 3 mod
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-45/HA4704X-BTICINO-1000.jpg)
Axolute inbouwraam rechthoekig verl 4 mod
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-45/HA4702X-BTICINO-1000.jpg)
Axolute Inbouwraam recht verlicht 2 mod