FILTERS
Alles wissen
Categorie
Technische kenmerken
-
Mounting direction
-
Material
-
With nail
-
Material quality
-
Mounting method of the module inserts
-
Number of modules horizontal (module system)
-
Number of modules vertical (module system)
-
Model
-
Surface protection
-
Mounting method
-
With screws
-
Suitable for subfloor installation duct box
-
Suitable for wall duct
-
Suitable for mounting in round junction box 60 mm
-
Suitable for mounting on DIN-rail 35 mm
-
Flush-mounted installation
-
With built-in installation box
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-45/LN4702E-BTICINO-600.jpg)
Bticino
Schakelmateriaal
Ref.. BTLN4702E
Livinglight air NL montageraam 2 modules
5,21 €
/
1 piece
Exclusief BTW
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen