-
Number of units
-
Nominal voltage
-
Number of phases
-
Number of units
-
Type of accessory/spare part
-
Number of units
-
Nominal voltage
-
Type of accessory/spare part
-
Transparent
-
Nominal current
-
Imprint/indication
-
Mounting direction
-
Mounting method box
-
Accessory
-
Material
-
Lockable
-
Protective contact
-
Number of units horizontal
-
With connection space
-
Spare part
-
With connection space
-
Material quality
-
Material quality
-
Number of units vertical
-
Type of device
-
Suitable for built-in installation box
-
Type of device
-
Mounting track
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Magnetic
-
Suitable for central conduit box
-
Number of modules vertical (module system)
-
Surface protection
-
Model
-
Strain relief possibility
-
Model
-
With mounting grid
-
Surface protection
-
Model
-
Number of ports USB-A
-
Mounting method
-
Mounting method installation unit
-
Mounting method
-
Mounting method
-
Number of ports USB-C
-
Suitable for subfloor installation duct box
-
Suitable for wall duct
-
Suitable for built-in installation
-
Suitable for built-in installation
-
Device width
-
Device width
-
Device width
-
Schakelmateriaalbreedte
-
Type of fastening
-
Device height
-
Number of socket outlets switchable
-
Type of fastening
-
Schakelmateriaalhoogte
-
Device depth
-
With Wi-Fi signal repeater
-
With complemantary luminous signal
-
Flush-mounted installation
-
Surface finishing
-
With enhanced contact protection
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
With hinged lid
-
Metallic colour
-
Over voltage protection
-
Fault current protection
-
With miniature fuse
-
Eject-mechanism
-
Number of active contacts (round)
-
Number of active contacts (round)
-
Uitwerpmechanisme
-
Number of active contacts (flat)
-
Insulated mounting
-
Insulated mounting
-
With function lighting
-
With orientation lighting
-
Built-in width
-
Built-in width
-
Built-in width
-
Built-in width
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Special power supply
-
Special power supply
-
Compatible with Amazon Alexa
-
IFTTT support available
-
With loop through function
-
With on/off switch
-
Colour of switch operator
-
Colour of switch operator
-
Rotated central insert
-
With built-in bluetooth speaker
-
For heavy conditions according to VDE
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Power Delivery
-
Frequency
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Connection type
-
Connection type
-
Cable nature for connection
-
Cable section
-
Label space/information surface
-
Cable support
-
Cover
-
Connected object
-
Number of units
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/17-15/LG-351079-WEB-R.jpg)
GWO6 Mosaic wandcontactdoos 3-voudig RA wit 3P GST18i3
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/17-15/LG-351039-WEB-R.jpg)
GWO6 Mosaic wandcontactdoos 2-voudig RA wit 3P GST18i3
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/13-03-2024/05-45/LG-351379-WEB-R.jpg)
Montageset CEE voor toepassing in wandgoot GWO 6. Bestaat uit 1 doos, 2 beugels en 4 schroeven.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/077413-LEGRAND-1000.jpg)
Wandcontactdoos Mosaic 3-voud.90gr.3x2P kindv.en zijsteek 6mod.rood
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/077403-LEGRAND-1000.jpg)
Wandcontactdoos Mosaic 3-voudig 90graden 3x2P met kindv. zij 6mod.wit
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/077412-LEGRAND-1000.jpg)
Wandcontactdoos Mosaic 2-voud.90gr.2x2P kindv.en zijsteek 4mod.rood
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-351339-WEB-R.jpg)
Wandgootdoos tweevoudig GWO-4 140x71mm. Voor enkelvoudig, 2-voudige of 3-voudige contactdozen.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/077402-LEGRAND-1000.jpg)
Wandcontactdoos Mosaic 2-voudig 90graden 2x2P met kindv. zij 4mod.wit
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/077411-LEGRAND-1000.jpg)
Wandcontactdoos Mosaic 1-voud.90graden 2P kindv. zij 2mod.rood
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/077401-LEGRAND-1000.jpg)
Wandcontactdoos Mosaic 1-voudig 90graden 2P kindv. zij 2mod.wit
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-351349-WEB-R.jpg)
Lasdoos 71x71mm, voorzien van kunststof deksel.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-351329-WEB-R.jpg)
Wandgootdoos enkelvoudig GWO-4 71x71mm. Voor inbouw met montagebeugel of ring van max.71mm.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/13-03-2024/05-45/LG-351109-WEB-R.jpg)
Adapter 4 of 6 modules GWO 6 ID-1.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/13-03-2024/05-45/LG-351089-WEB-R.jpg)
Afdekraam 4 modules.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/13-03-2024/05-45/LG-351099-WEB-R.jpg)
Afdekraam 6 modules.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-351069-WEB-R.jpg)
Adapter 3 modules GWO 6 ID-1. Geschikt voor inbouw in wandgoot GWO 6, CL-1 colonnettes.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/13-03-2024/05-45/LG-351059-WEB-R.jpg)
Afdekraam 3 modules.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-351049-WEB-R.jpg)
Afdekraam 2 modules.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-351369-WEB-R.jpg)
Trekontlasting toepasbaar op alle wandgootdozen en lasdozen.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/13-03-2024/05-00/LG-351359-WEB-R.jpg)
Koppelstuk voor het onderling koppelen van wandgootdozen en lasdozen, per koppeling zijn 2 stuks benodigd.
Exclusief BTW