-
Number of units
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Mounting direction
-
Transparent
-
Rail mounting
-
Material
-
Number of units horizontal
-
Material quality
-
Number of units vertical
-
Suitable for built-in installation box
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Magnetic
-
Suitable for central conduit box
-
Length
-
Surface protection
-
Mounting method
-
Suitable for subfloor installation duct box
-
Suitable for wall duct
-
Suitable for built-in installation
-
Type of fastening
-
Flush-mounted installation
-
Surface finishing
-
RAL-number (similar)
-
With hinged lid
-
Built-in width
-
Built-in width
-
Built-in width
-
Direct mounting possible
-
Width
-
Width
-
Width
-
Height
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Label space/information surface
-
Number of units
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/17-15/LG-8505628-WEB-R.jpg)
Adapter voor 4/6 modules Mosaic grijs. Geschikt voor inbouw Mosaic modules 191x80mm in energiezuilen MZ-6+
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/13-03-2024/05-45/LG-351089-WEB-R.jpg)
Afdekraam 4 modules.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/13-03-2024/05-45/LG-351099-WEB-R.jpg)
Afdekraam 6 modules.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/13-03-2024/05-45/LG-351059-WEB-R.jpg)
Afdekraam 3 modules.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-351369-WEB-R.jpg)
Trekontlasting toepasbaar op alle wandgootdozen en lasdozen.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/13-03-2024/05-00/LG-351359-WEB-R.jpg)
Koppelstuk voor het onderling koppelen van wandgootdozen en lasdozen, per koppeling zijn 2 stuks benodigd.
Exclusief BTW