-
Rated voltage
-
Number of contacts as change-over contact
-
Device fitting
-
Function
-
Bus system KNX
-
Type of accessory/spare part
-
Function
-
Number of contacts as normally open contact
-
Bus system KNX-RF (Radio Frequent)
-
Nom. bedrijfsstroom
-
Number of contacts as normally closed contact
-
Bus system radio frequent
-
Number of fault-signal switches
-
Bus system LON
-
Operating voltage
-
Bus system Powernet
-
Voltage type (operating voltage)
-
Rated operating voltage
-
Model
-
Radio frequent bidirectional
-
Width in number of modular spacings
-
Width in number of modular spacings
-
With LED indication
-
Breedte in module-eenheden
-
Mounting method
-
Mounting method
-
With auto test for earth leakage function
-
Suitable for max. number of poles main contact unit (total)
-
Schuif voor handmatige schakeling
-
Suitable for max. current main contact unit
-
Suitable for max. current main contact unit
-
Suitable for max. current main contact unit
-
Demounting protection
-
Rated switch current
-
Updateable
-
Nevenapparaat mogelijk
-
Protocol
-
Provider dependent
-
Visualization
-
Web-Server
-
Radio interface
-
IR interface
-
Width
-
Width
-
Breedte
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Diepte
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Supply current
-
Frequency
-
Terminal marking indication
-
Type of load
-
Colour
-
RAL-number
-
Halogen free
-
Connection type
-
Terminals capacity
-
Terminals capacity
-
Connection type
-
Label space/information surface
-
Fitted with USB plug
-
Addressable
-
Connected object
-
Application store for download
-
Connectable by Internet box
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-412191-WEB-R.jpg)
Starterskit voor het geconnecteerde verdeelbord - Inhoud : modulaire gateway + geconnecteerde contactor
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-412181-WEB-R.jpg)
Modulaire gateway voor het geconnecteerde verdeelbord 100 tot 240V - breedte van 2.5 modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/412431-LEGRAND-1000.jpg)
Hulpcontact voor montage op relais NO/NC 40A en 63A
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/412430-LEGRAND-1000.jpg)
Hulpcontact voor montage op relais NO/NC 25A
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/412429-LEGRAND-1000.jpg)
Hulpcontact voor montage op impulsrelais of relais NO/NC 16A en 25A
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-406307-WEB-R.jpg)
DX3 Afstandelement 0,5module
Exclusief BTW