![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-351039-WEB-R.jpg)
GWO6 Mosaic wandcontactdoos 2-voudig RA wit 3P GST18i3
Wandgoot
Legrand
GWO6 Mosaic wandcontactdoos 2-voudig RA wit 3P GST18i3
Ref.. 351039
EAN nr.
3245063510395
GWO6 Mosaic wandcontactdoos 2-voudig RA wit 3P GST18i3
Kortingsgroep : J1
69,09 €
/
1 stuk
Adviesprijs
Exclusief BTW
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
Model | Socket outlet CEE 7/3 (type F) |
---|---|
Number of ports USB-A | 0 |
Number of ports USB-C | 0 |
Number of units | 2 |
Connection type | Other |
With hinged lid | No |
With enhanced contact protection | Yes |
Label space/information surface | No |
Colour | White |
RAL-number (similar) | 9003 |
Metallic colour | No |
Transparent | No |
Lockable | No |
Eject-mechanism | No |
With function lighting | No |
With orientation lighting | No |
Over voltage protection | No |
Fault current protection | No |
With miniature fuse | No |
Special power supply | No special power supply |
Mounting method | Wall duct |
Type of fastening | Snap mounting (engagement) |
Material | Plastic |
Material quality | Thermoplastic |
---|---|
Halogen free | Yes |
Surface finishing | Glossy |
Antimicrobial treatment | No |
With on/off switch | No |
Rotated central insert | No |
Nominal current | 16 A |
Nominal voltage | 230 V |
Frequency | 50-60 Hz |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Schakelmateriaalbreedte | 200 mm |
Schakelmateriaalhoogte | 80.2 mm |
Compatible with Apple HomeKit | No |
Compatible with Amazon Alexa | No |
Compatible with Google Assistant | No |
IFTTT support available | No |
With Wi-Fi signal repeater | No |
With built-in bluetooth speaker | No |
For heavy conditions according to VDE | No |
Voltage type | AC |
Power Delivery | No |
Connected object | No |