-
Number of contacts as normally open contact
-
Number of contacts as normally open contact
-
Rated operation current
-
Rated operation current
-
Rated operation current
-
Number of contacts as normally closed contact
-
Rated excitation voltage
-
Voltage type (operating voltage)
-
Voltage type (excitation voltage)
-
Rated operating voltage
-
Rated operating voltage
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Slider for hand switch
-
Additional equipment possible
-
Max. incandescent lamp load
-
Max. incandescent lamp load
-
Max. incandescent lamp load
-
Max. load fluorescent lamp
-
Max. load fluorescent lamp
-
Max. load fluorescent lamp
-
Max. load fluorescent lamp (Duo circuit)
-
Max. load fluorescent lamp (Duo circuit)
-
Max. load fluorescent lamp (Duo circuit)
-
Max. load fluorescent lamp (parallel compensated)
-
Max. load fluorescent lamp (parallel compensated)
-
Max. load fluorescent lamp (parallel compensated)
-
Width
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Degree of protection (IP)
Relais voor manuele bediening 4NO 63A 230VAC Geluidsarm. Hendel bereikbaar na opening van de afscherming. 2 modules. Conform EN 61095.
Exclusief BTW
Relais voor manuele bediening 4NO 40A 230VAC Geluidsarm. Hendel bereikbaar na opening van de afscherming. 2 modules. Conform EN 61095.
Exclusief BTW
Relais voor manuele bediening 4NO 25A 230VAC Geluidsarm, 1 module. Conform EN 61095.
Exclusief BTW
Relais voor manuele bediening 2NO 63A 230VAC Geluidsarm. Hendel bereikbaar na opening van de afscherming. 2 modules. Conform EN 61095.
Exclusief BTW
Relais voor manuele bediening 2NO 40A 230VAC Geluidsarm. Hendel bereikbaar na opening van de afscherming. 2 modules. Conform EN 61095.
Exclusief BTW
Relais voor manuele bediening 2NO 25A 230VAC Geluidsarm. Hendel bereikbaar na opening van de afscherming. 1 module. Conform EN 61095.
Exclusief BTW