FILTERS
Alles wissen
Categorie
Technische kenmerken
-
Nominal voltage
-
Assembly arrangement
-
Transparent
-
Material
-
Rated current
-
Material quality
-
Number of channels
-
Model
-
Surface protection
-
Surface protection
-
Mounting method
-
Substation input
-
Light value memory
-
Applicable with button
-
Applicable with movement sensor
-
Type of fastening
-
Applicable with presence indicator
-
Applicable with time switch/timer
-
Applicable with transmission button
-
Applicable with infrared button
-
Surface finishing
-
Surface finishing
-
RAL-number (similar)
-
Switch capacity
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Width
-
Height
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Frequency
-
Standby consumption
-
Mandatory neutral
-
Terminal marking indication
-
Type of load
-
Stress test conformity (1000V)
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Number of terminals
-
Terminals capacity
-
Cable section
-
Label space/information surface
-
Contains Batteries and/or Accumulator
-
Connected object
-
Operating method
-
Application store for download
-
Application store for download
-
Programming way
-
With voice command
-
Programmable
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Compatible voice assistants
-
Compatible voice assistants
-
Compatible voice assistants
-
Application name
-
Product use function
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-741840-WEB-F.jpg)
Legrand
Schakelmateriaal
Ref.. 741840
Valena Next with Netatmo - Geconnecteerde schakelaar/dimmer 5-300W Alu
60,77 €
/
1 stuk
Exclusief BTW
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-741870-WEB-F.jpg)
Legrand
Schakelmateriaal
Ref.. 741870
Valena Next with Netatmo - Geconnecteerde schakelaar/dimmer 5-300W Zwart
60,77 €
/
1 stuk
Exclusief BTW
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-741810-WEB-F.jpg)
Legrand
Valena Next with Netatmo
Ref.. 741810
Valena Next with Netatmo - Geconnecteerde schakelaar/dimmer 5-300W Wit
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen