FILTERS
Alles wissen
Categorie
Technische kenmerken
-
Transparent
-
Suitable for pulse button
-
Material
-
Suitable for roller shutter switch
-
Material quality
-
Suitable for venetian-/roller shutter switch
-
In housing
-
Surface protection
-
Surface protection
-
In tube base housing
-
Degree of protection (NEMA)
-
Mounting method
-
Printed circuit board/module
-
Current supply
-
Push button mode
-
Type of fastening
-
Switching mode
-
With manual radio transmitter
-
With radio coding device
-
With radio controlled push button
-
Suitable for switch
-
Number of relays
-
Suitable for dimmer
-
Suitable for degree of protection (IP)
-
Surface finishing
-
Surface finishing
-
Suitable for venetian shutter switch
-
RAL-number (similar)
-
RAL-number (similar)
-
Radio frequency
-
Compatible with Apple HomeKit
-
Modulation
-
Compatible with Google Assistant
-
Rolling code system
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Number of commands
-
Width
-
Height
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Operating / setting temperature
-
Storage temperature
-
Standby consumption
-
Mandatory neutral
-
Stress test conformity (1000V)
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Contains Batteries and/or Accumulator
-
Connected object
-
Operating method
-
Application store for download
-
Application store for download
-
Programming way
-
With voice command
-
Programmable
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Compatible voice assistants
-
Compatible voice assistants
-
Compatible voice assistants
-
Application name
-
Product use function
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-741841-WEB-F.jpg)
Legrand
Schakelmateriaal
Ref.. 741841
Valena Next with Netatmo - Geconnecteerde Schuko wandcontactdoos 16A Alu
52,15 €
/
1 piece
Exclusief BTW
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-741871-WEB-F.jpg)
Legrand
Schakelmateriaal
Ref.. 741871
Valena Next with Netatmo - Geconnecteerde Schuko wandcontactdoos 16A Zwart
52,15 €
/
1 piece
Exclusief BTW
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-741811-WEB-F.jpg)
Legrand
Schakelmateriaal
Ref.. 741811
Valena Next with Netatmo - Geconnecteerde Schuko wandcontactdoos 16A Wit
49,54 €
/
1 piece
Exclusief BTW
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen