-
Profile width
-
Hinged joint horizontal
-
Hinged joint horizontal
-
Material
-
Profile height
-
Hinged joint vertical
-
Suitable for
-
Material
-
Material quality
-
Suitable for cable management system width
-
Type of connection
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for flange thickness
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system height
-
Suitable for cable management system height
-
Angle
-
Length
-
Profile shape
-
Suitable for wire mesh tray
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Hinging
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Surface protection
-
Surface protection
-
Model
-
Load bearing capacity
-
Surface protection
-
Model
-
Model
-
Suitable for cable ladder
-
Model
-
Tray mounting
-
Model
-
Model
-
Load bearing capacity
-
Load bearing capacity
-
Load bearing capacity
-
Load bearing capacity
-
Model
-
Model
-
Model
-
Suitable for circuit integrity
-
Suitable for circuit integrity
-
Suitable for cable tray
-
Integrated partition
-
Adjustable
-
Suitable for mesh cable tray filament
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Thread size (metric)
-
Thread size (metric)
-
Bore diameter
-
Stainless steel, pickled
-
Permitted net load
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Diameter
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
Halogen free
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/CM-000201-1000.jpg)
Draadgoot CF54 L3000 B400 H54 Elvz.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/348372-LEGRAND-1000.jpg)
Steun U55 L1200 Thvz
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/348371-LEGRAND-1000.jpg)
Steun U55 L1100 Thvz
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/348360-LEGRAND-1000.jpg)
Steun U55 L1000 Thvz
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/LCM-CF54_400_P_070809.jpg)
Draadgoot CF54 L3000 B300 H54 Elvz.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/348369-LEGRAND-1000.jpg)
Steun U55 L900 Thvz
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/348368-LEGRAND-1000.jpg)
Steun U55 L800 Thvz
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/CM-000091-1000.jpg)
Draadgoot CF54 L3000 B200 H54 Elvz.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/348367-LEGRAND-1000.jpg)
Steun U55 L700 Thvz
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/348366-LEGRAND-1000.jpg)
Steun U55 L600 Thvz
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/CM-000081-1000.jpg)
Draadgoot CF54 L3000 B150 H54 Elvz.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/348365-LEGRAND-1000.jpg)
Steun U55 L500 Thvz
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/348364-LEGRAND-1000.jpg)
Steun U55 L400 Thvz
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/LCM-CF54_200_P_070731.jpg)
Draadgoot CF54 L3000 B100 H54 Elvz.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/348363-LEGRAND-1000.jpg)
Steun U55 L300 Thvz
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/348362-LEGRAND-1000.jpg)
Steun U55 L200 Thvz
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/CM-000061-1000.jpg)
Draadgoot CF54 L3000 B50 H54 Elvz.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/LCM-CSNC.jpg)
Wand-/plafondconsole CSNC B300 Elvz
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/LCM-CB200-ext.jpg)
Wandconsole CB 1500N B400 Sdz voor kabelgoot en draadgoot
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/LCM-CSNC.jpg)
Wand-/plafondconsole CSNC B200 Elvz
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/LCM-CSNC.jpg)
Wand-/plafondconsole CSNC B150 Elvz
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/LCM-CB200-ext.jpg)
Wandconsole CB 1500N B300 Sdz voor kabelgoot en draadgoot
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/LCM-CSN.jpg)
Wandconsole CSN B300 730N Elvz
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/LCM-CB200-ext.jpg)
Wandconsole CB 1100N B200 Sdz voor kabelgoot en draadgoot
Exclusief BTW