-
Number of units
-
Type of data carrier
-
Mounting direction
-
Transparent
-
Reading strategy
-
Material call buttons
-
Material
-
Number of units horizontal
-
Contactless
-
Nominal cross section conductor
-
Material quality
-
Number of units vertical
-
Conductor category
-
Number of modules horizontal (module system)
-
Number of modules vertical (module system)
-
With mounting grid
-
Surface protection
-
Model
-
Cable width approx.
-
Model
-
Model
-
Cable height approx.
-
Mounting method
-
Mounting method
-
Suitable for subfloor installation duct box
-
Number of cores
-
Suitable for wall duct
-
Installation technique
-
Material outer sheath
-
Suitable for built-in installation
-
Material core insulation
-
Colour outer sheath
-
Type of fastening
-
Core identification
-
Flush-mounted installation
-
With complemantary luminous signal
-
With protective conductor
-
Surface finishing
-
Number of call buttons
-
Number of call buttons
-
Hands free
-
Number of call buttons
-
Number of call buttons
-
Number of call buttons
-
Number of call buttons
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Material Front
-
With hinged lid
-
Front plate height
-
Front plate width
-
Manual adjustable camera
-
Picture system
-
Built-in height
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
Oil resistant according to EN IEC 60811-404
-
IFTTT support available
-
Low smoke according to EN IEC 61034-2
-
Diameter
-
Permitted cable outer temperature during assembling/handling
-
Nominal voltage U0
-
Nominal voltage U
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Nominal voltage
-
Supply current
-
Frequency
-
Sound level
-
Standby consumption
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Cable nature for connection
-
Cable section
-
Label space/information surface
-
Label space/information surface
-
Fitted with USB plug
-
Fitted with rainproof plate protection
-
Control mode
-
Loudness setting
-
Addressable
-
Door entry system with mobile application
-
Remote opening of gate / Electric door opener
-
Camera type
-
Video recorder angle
-
Max distance between internal and external unit
-
Communication rank type
-
Contains Batteries and/or Accumulator
-
Connected object
-
Number of units
-
Number of modules horizontal (module system)
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
IEC code (Pack1)
![title](/sites/g/files/ocwmcr626/files/ecat_assets/13-03-2024/05-00/BT-E101162NL-WEB-R.jpg)
EKEY multi CP DRM 4 control panel DIN rail 4 contacten
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/13-03-2024/05-00/BT-E101310NL-WEB-R.jpg)
AVT - Ekey home Vingerprint scanner OM I
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/351300-BTICINO-1000.jpg)
Sfera new audio/videomodule
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/13-03-2024/05-00/BT-E101162NL-WEB-R.jpg)
EKEY home CP DRM 1 control panel DIN rail 1 contact
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/352400-BTICINO-1000.jpg)
Sfera dag en nacht camera module
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/352500-BTICINO-1000.jpg)
Sfera new scrollmodule
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/352700-BTICINO-1000.jpg)
Sfera new frontplaat dovenlus module
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/353000-BTICINO-1000.jpg)
Sfera new nummerieke module
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/353200-BTICINO-1000.jpg)
Sfera New RFID module
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/353005-BTICINO-1000.jpg)
Sferan ew frontplaat voor toetsenbordmodule ref.nr.BT353000, Robur
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/351100-BTICINO-1000.jpg)
Sfera new Spreek-luister module
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/BT-353001-WEB-R.jpg)
Sfera new frontplaat voor toetsenbordmodule ref.nr.BT353000, Allmetal
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/353003-BTICINO-1000.jpg)
Sfera new frontplaat voor toetsenbordmodule ref.nr.BT353000, Allstreet
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/351325-BTICINO-1000.jpg)
Sfera new frontplaat voor audio/videomodule, Robur. Voorzien van 2 beldrukknoppen naast elkaar.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/351185-BTICINO-1000.jpg)
Sfera new frontplaat voor audio oproepmodule, voorzien van 4 beldrukkers in 2 rijen, Robur
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/352185-BTICINO-1000.jpg)
Sfera new frontplaat met 8 beldrukknoppen, Robur
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/352165-BTICINO-1000.jpg)
Sfera new frontplaat met 6 beldrukknoppen, Robur
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/351315-BTICINO-1000.jpg)
Sfera new frontplaat voor audio/videomodule, Robur. Voorzien van 1 beldrukknop.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/352505-BTICINO-1000.jpg)
Sfera new frontplaat voor scroll module, Robur
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/351145-BTICINO-1000.jpg)
Sfera new frontplaat voor audio oproepmodule, voorzien van 2 beldrukkers naast elkaar, Robur
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/352100-BTICINO-1000.jpg)
Sfera new drukknopmodule 8 oproepen
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/351125-BTICINO-1000.jpg)
Sfera new frontplaat voor audio oproepmodule, voorzien van 2 beldrukkers boven elkaar, Robur
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/351305-BTICINO-1000.jpg)
Sfera new frontplaat voor audio/videomodule, Robur. Heeft geen beldrukknoppen.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/13-03-2024/05-00/BT-E52303NL-WEB-R.jpg)
Sfera EKEY front ALLSTREET
Exclusief BTW