FILTERS
Alles wissen
Technische kenmerken
-
Number of phases
-
Nominal voltage
-
Number of units
-
Transparent
-
Imprint/indication
-
Nominal current
-
Lockable
-
Material
-
Protective contact
-
Material quality
-
Rated fault current
-
Model
-
Surface protection
-
Surface protection
-
Number of ports USB-A
-
Mounting method
-
Number of ports USB-C
-
Device width
-
Device height
-
Type of fastening
-
Number of socket outlets switchable
-
Device depth
-
With Wi-Fi signal repeater
-
With complemantary luminous signal
-
With enhanced contact protection
-
Suitable for degree of protection (IP)
-
Surface finishing
-
Surface finishing
-
RAL-number (similar)
-
Number of modules (module system)
-
Metallic colour
-
Over voltage protection
-
With hinged lid
-
Fault current protection
-
With miniature fuse
-
Number of active contacts (round)
-
Eject-mechanism
-
Number of active contacts (flat)
-
Insulated mounting
-
With function lighting
-
With orientation lighting
-
Compatible with Apple HomeKit
-
Special power supply
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
With loop through function
-
With on/off switch
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Rotated central insert
-
With built-in bluetooth speaker
-
For heavy conditions according to VDE
-
Built-in depth
-
Degree of impact strength (IK)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Power Delivery
-
USB Output Power
-
Frequency
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Prewired
-
Connection type
-
Terminals capacity
-
Cable nature for connection
-
Cable section
-
Label space/information surface
-
Cable support
-
Cover
-
Connected object
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/LG-741334-WEB-F.jpg)
Legrand
Schakelmateriaal
Ref.. 741334
Valena Next wcd + geïntegreerde USB volledig apparaat alu
51,25 €
/
1 piece
Exclusief BTW
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/LG-741434-WEB-F.jpg)
Legrand
Schakelmateriaal
Ref.. 741434
Valena Next wcd + geïntegreerde USB volledig apparaat antr
51,25 €
/
1 piece
Exclusief BTW
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/LG-741234-WEB-R.jpg)
Legrand
Schakelmateriaal
Ref.. 741234
Valena Next wcd + geïntegreerde USB volledig apparaat wit
45,21 €
/
1 piece
Exclusief BTW
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen