FILTERS
Alles wissen
Categorie
Technische kenmerken
-
Nominal voltage
-
Number of phases
-
Number of units
-
Transparent
-
Imprint/indication
-
Nominal current
-
Lockable
-
Material
-
Protective contact
-
Material quality
-
Surface protection
-
Model
-
Number of ports USB-A
-
Mounting method
-
Number of ports USB-C
-
Device width
-
Device height
-
Type of fastening
-
Number of socket outlets switchable
-
Device depth
-
With Wi-Fi signal repeater
-
With complemantary luminous signal
-
Suitable for degree of protection (IP)
-
Surface finishing
-
With enhanced contact protection
-
RAL-number (similar)
-
RAL-number (similar)
-
Metallic colour
-
Over voltage protection
-
With hinged lid
-
Fault current protection
-
With miniature fuse
-
Eject-mechanism
-
Number of active contacts (round)
-
Number of active contacts (flat)
-
Insulated mounting
-
With function lighting
-
With orientation lighting
-
Compatible with Apple HomeKit
-
Special power supply
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
With loop through function
-
With on/off switch
-
Colour of switch operator
-
Colour of switch operator
-
Rotated central insert
-
With built-in bluetooth speaker
-
For heavy conditions according to VDE
-
Built-in depth
-
Degree of impact strength (IK)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Power Delivery
-
Frequency
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Connection type
-
Cable nature for connection
-
Cable nature for connection
-
Cable section
-
Aderdoorsnede
-
Label space/information surface
-
Cable support
-
Cover
-
Connected object
Legrand
Schakelmateriaal
Ref.. 069640
Plexo IP55 wandcontactdoos met randaarde element wit IK07 16A 250V steekklem
14,52 €
/
1 piece
Exclusief BTW
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Legrand
Schakelmateriaal
Ref.. 069571
Wandcontactdoos Plexo IP55 10A 250Vac. schroefaansl.en klapdeksel
12,62 €
/
1 stuk
Exclusief BTW
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Legrand
Schakelmateriaal
Ref.. 069570
Wandcontactdoos Plexo IP55 16A 250Vac. Met klapdeksel
12,51 €
/
1 piece
Exclusief BTW
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen