FILTERS
Alles wissen
Categorie
Technische kenmerken
-
Version as main switch
-
Version as maintenance-/service switch
-
Version as safety switch
-
Version as emergency stop installation
-
Version as reversing switch
-
Bedrijfsspanning (meetspanning)
-
Type of electrical connection of main circuit
-
Number of auxiliary contacts as change-over contact
-
Rated permanent current Iu
-
Max. rated operation voltage Ue AC
-
Rated permanent current at AC-21, 400 V
-
Type of control element
-
Conditioned rated short-circuit current Iq
-
Device construction
-
Rated short-time withstand current lcw
-
Schakelvermogen bij 400 V
-
Number of poles
-
Number of auxiliary contacts as normally open contact
-
Number of auxiliary contacts as normally closed contact
-
Motor drive optional
-
Motor drive integrated
-
Voltage release optional
-
Suitable for floor mounting
-
Suitable for front mounting 4-hole
-
Suitable for front mounting centre
-
Suitable for distribution board installation
-
Geschikt voor tussenbouw
-
Colour control element
-
Interlockable
-
Degree of protection (IP), front side
![title](/sites/g/files/ocwmcr626/files/ecat_assets/13-03-2024/05-30/LG-606649-WEB-R.jpg)
Legrand
Zekeringhouders
Ref.. 606649
Patroonlastscheider voor D02 smeltpatroon (geleverd met dummy) - 230/400V - 1P+N met meeschakelende nulpool - maximum 63 A - 3 modules
42,82 €
/
1 stuk
Exclusief BTW
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen