-
Rated voltage
-
Release characteristic
-
Release characteristic
-
Number of poles (total)
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Number of protected poles
-
Rated insulation voltage Ui
-
Rated impulse withstand voltage Uimp
-
Width in number of modular spacings
-
Mounting method
-
Ambient temperature during operating
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V
-
Nom. afschakelvermogen Icu IEC 60947-2 bij 230 V
-
Current limiting class
-
Additional equipment possible
-
Flush-mounted installation
-
Concurrently switching neutral conductor
-
Pollution degree
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section solid-core
-
Explosion-proof
-
Width
-
Height
-
Diepte
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Frequency
-
Electric supplying direction
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Connection type
-
Connection type
-
Label space/information surface
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-407735-WEB-R.jpg)
Installatieautomaat DX3 1P+N C2A 6000A, 1 module
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-407734-WEB-R.jpg)
Installatieautomaat DX3 1P+N C1A 6000A, 1 module
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-407745-WEB-R.jpg)
Installatieautomaat DX3 1P+N C32A 6000A, 1 module
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-407469-WEB-R.jpg)
Installatieautomaat DX3 1P+N B2A 6000A, 1 module
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-407743-WEB-R.jpg)
Installatieautomaat DX3 1P+N C20A 6000A, 1 module
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-407470-WEB-R.jpg)
Installatieautomaat DX3 1P+N B3A 6000A, 1 module
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-407479-WEB-R.jpg)
Installatieautomaat DX3 1P+N B40A 6000A, 1 module
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-407738-WEB-R.jpg)
Installatieautomaat DX3 1P+N C6A 6000A, 1 module
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-407740-WEB-R.jpg)
Installatieautomaat DX3 1P+N C10A 6000A, 1 module
Exclusief BTW