-
Rated voltage
-
Release characteristic
-
Number of poles (total)
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Number of protected poles
-
Rated insulation voltage Ui
-
Rated impulse withstand voltage Uimp
-
Width in number of modular spacings
-
Mounting method
-
Ambient temperature during operating
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V
-
Nom. afschakelvermogen Icu IEC 60947-2 bij 230 V
-
Current limiting class
-
Additional equipment possible
-
Flush-mounted installation
-
Concurrently switching neutral conductor
-
Pollution degree
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section solid-core
-
Explosion-proof
-
Width
-
Height
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Storage temperature
-
Voltage type
-
Frequency
-
Electric supplying direction
-
Colour
-
RAL-number
-
Halogen free
-
Connection type
-
Label space/information surface
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/407438-LEGRAND-1000.jpg)
Installatieautomaat DX³ 6000A/10kA 1P B63 230/400V - 1 module
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/407437-LEGRAND-1000.jpg)
Installatieautomaat DX³ 6000A/10kA 1P B50 230/400V - 1 module
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/407436-LEGRAND-1000.jpg)
Installatieautomaat DX³ 6000A/10kA 1P B40 230/400V - 1 module
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/407426-LEGRAND-1000.jpg)
Installatieautomaat DX³ 6000A/10kA 1P B02 230/400V - 1 module
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/407427-LEGRAND-1000.jpg)
Installatieautomaat DX³ 6000A/10kA 1P B03 230/400V - 1 module
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-407428-WEB-R.jpg)
Installatieautomaat DX³ 6000A/10kA 1P B04 230/400V - 1 module
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/407425-LEGRAND-1000.jpg)
Installatieautomaat DX³ 6000A/10kA 1P B01 230/400V - 1 module
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/407434-LEGRAND-1000.jpg)
Installatieautomaat DX³ 6000A/10kA 1P B25 230/400V - 1 module
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/407435-LEGRAND-1000.jpg)
Installatieautomaat DX³ 6000A/10kA 1P B32 230/400V - 1 module
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/407429-LEGRAND-1000.jpg)
Installatieautomaat DX³ 6000A/10kA 1P B06 230/400V - 1 module
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/407430-LEGRAND-1000.jpg)
Installatieautomaat DX³ 6000A/10kA 1P B10 230/400V - 1 module
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-407432-WEB-R.jpg)
Installatieautomaat DX³ 6000A/10kA 1P B16 230/400V - 1 module
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/407433-LEGRAND-1000.jpg)
Installatieautomaat DX³ 6000A/10kA 1P B20 230/400V - 1 module
Exclusief BTW