-
Rated voltage
-
Release characteristic
-
Number of poles (total)
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Number of protected poles
-
Rated insulation voltage Ui
-
Rated impulse withstand voltage Uimp
-
Width in number of modular spacings
-
Mounting method
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V
-
Additional equipment possible
-
Flush-mounted installation
-
Concurrently switching neutral conductor
-
Pollution degree
-
Explosion-proof
-
Width
-
Height
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Frequency
-
Electric supplying direction
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Connection type
-
Connection type
-
Label space/information surface
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-403725-WEB-R.jpg)
Installatieautomaat TX3 1P D40A 6000A, 1module
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-403723-WEB-R.jpg)
Installatieautomaat TX3 1P D25A 6000A, 1module
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-403724-WEB-R.jpg)
Installatieautomaat TX3 1P D32A 6000A, 1module
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-403713-WEB-R.jpg)
Installatieautomaat TX3 1P D1A 6000A, 1module
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-403714-WEB-R.jpg)
Installatieautomaat TX3 1P D2A 6000A, 1module
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-403715-WEB-R.jpg)
Installatieautomaat TX3 1P D3A 6000A, 1module
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-403716-WEB-R.jpg)
Installatieautomaat TX3 1P D4A 6000A, 1module
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-403717-WEB-R.jpg)
Installatieautomaat TX3 1P D6A 6000A, 1module
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-403719-WEB-R.jpg)
Installatieautomaat TX3 1P D10A 6000A, 1module
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-403721-WEB-R.jpg)
Installatieautomaat TX3 1P D16A 6000A, 1module
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-403722-WEB-R.jpg)
Installatieautomaat TX3 1P D20A 6000A, 1module
Exclusief BTW