-
Rated voltage
-
Release characteristic
-
Number of poles (total)
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Number of protected poles
-
Rated insulation voltage Ui
-
Rated impulse withstand voltage Uimp
-
Width in number of modular spacings
-
Mounting method
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V
-
Current limiting class
-
Additional equipment possible
-
Flush-mounted installation
-
Concurrently switching neutral conductor
-
Pollution degree
-
Explosion-proof
-
Width
-
Height
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Frequency
-
Electric supplying direction
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Connection type
-
Connection type
-
Label space/information surface
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-403363-WEB-R.jpg)
Installatieautomaat TX3 1P B63A 6000A, 1module
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-403362-WEB-R.jpg)
Installatieautomaat TX3 1P B50A 6000A, 1module
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-403350-WEB-R.jpg)
Installatieautomaat TX3 1P B2A 6000A, 1module
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-403351-WEB-R.jpg)
Installatieautomaat TX3 1P B3A 6000A, 1module
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-403352-WEB-R.jpg)
Installatieautomaat TX3 1P B4A 6000A, 1module
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-403361-WEB-R.jpg)
Installatieautomaat TX3 1P B40A 6000A, 1module
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-403349-WEB-R.jpg)
Installatieautomaat TX3 1P B1A 6000A, 1module
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-403359-WEB-R.jpg)
Installatieautomaat TX3 1P B25A 6000A, 1module
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-403360-WEB-R.jpg)
Installatieautomaat TX3 1P B32A 6000A, 1module
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-403353-WEB-R.jpg)
Installatieautomaat TX3 1P B6A 6000A, 1module
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-403355-WEB-R.jpg)
Installatieautomaat TX3 1P B10A 6000A, 1module
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/403357-LEGRAND-600.jpg)
Installatieautomaat TX3 1P B16A 6000A, 1module
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-403358-WEB-R.jpg)
Installatieautomaat TX3 1P B20A 6000A, 1module
Exclusief BTW