-
Voltage type (supply voltage)
-
1st secondary output voltage
-
1st secondary output voltage
-
1st secondary output voltage
-
1st secondary output voltage
-
Max. output current 1
-
Max. output current 1
-
Max. output current 1
-
Max. output current 1
-
Type of electric connection
-
Secondary voltage adjustable
-
Nominal value output voltage 1
-
Nominal value output voltage 1
-
Suitable for safety functions
-
Nominal value output current 1
-
Nominal value output current 1
-
Nominal value output current 1
-
Nominal value output current 1
-
Rated supply voltage AC 50 Hz
-
Rated supply voltage AC 60 Hz
-
Modular version
-
Rated supply voltage DC
-
Output voltage stabilized
-
Power output
-
Power output
-
Power output
-
Stabilized
-
Rail mounting possible
-
Wall mounting possible
-
Short-circuit-proof
-
Built-in width
-
Built-in width
-
Built-in width
-
Direct mounting possible
-
Width
-
Width
-
Width
-
Height
-
Depth
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Frequency
-
Electric supplying direction
-
Terminal marking indication
-
Terminals capacity
-
Label space/information surface
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/146665-LEGRAND-1000.jpg)
Geschakelde voeding 1/2F 24VDC 480W primair 200-500V
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/146684-LEGRAND-1000.jpg)
Geschakelde voeding 1/2F 48VDC 480W primair 200-500V
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/146683-LEGRAND-1000.jpg)
Geschakelde voeding 1/2F 48VDC 240W primair 200-500V
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/146664-LEGRAND.jpg)
Geschakelde voeding 1/2F 24VDC 240W primair 200-500V
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/146654-LEGRAND-1000.jpg)
Geschakelde voeding 1/2F 12VDC 120W primair 200-500V
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/146682-LEGRAND-1000.jpg)
Geschakelde voeding 1/2F 48VDC 120W primair 200-500V
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/146663-LEGRAND-1000.jpg)
Geschakelde voeding 1/2F 24VDC 120W primair 200-500V
Exclusief BTW