![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/65/LG-653144-WEB-L.jpg)
Energiezuil UNIV 80mm 1 comp. L=0,68M alu auto dekselaarding
Energiezuilen
Legrand
Energiezuil UNIV 80mm 1 comp. L=0,68M alu auto dekselaarding
Ref.. 653144
EAN nr.
3414971195523
Energiezuil mini universal 80 mm 1 compartiment, Lengte=0,68 meter, kleur aluminium, romp en volledige deksel van aluminium met automatische dekselaarding
Kortingsgroep : E
327,60 €
/
1 piece
Adviesprijs
Exclusief BTW
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
Pillar shape | Rectangular |
---|---|
Model | Single-sided |
Prewired | No |
Adjustable | No |
Height levelling | 0 mm |
Column height | 680-680 mm |
Number of usable covers | 1 |
Cover width | 80 mm |
Type of fastening | Screwing |
Place variable | No |
Suitable for ceiling mounting | No |
Suitable for floor mounting | Yes |
Cable entry | Bottom |
Through-going profile | Yes |
---|---|
Material installation column | Aluminium |
Material quality installation column | Other |
Material installation column halogen free | Yes |
Surface protection column | Anodised |
Colour column | Other |
Material cover | Aluminium |
Material quality cover | Other |
Material cover halogen free | Yes |
Cover surface | Anodised |
Colour top cover | Other |
Number of partitions | 0 |
Useful cross section | 6900 mm² |
Documentatie
2 Document(s)
Technische fiche
Gebruikersinstructie
13 Document(s)
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
3D Autocad
BIM Data
BIM Data
BIM Data
1 Document(s)
PEP
SELECTEER