-
Bus system KNX
-
Number of contacts as change-over contact
-
Rated voltage
-
Rated voltage
-
Device fitting
-
Device fitting
-
Function
-
Function
-
Bus system KNX-RF (Radio Frequent)
-
Number of contacts as normally open contact
-
Colour lens
-
Power consumption
-
Bus system radio frequent
-
Rated current
-
Number of contacts as normally closed contact
-
Number of contacts as normally closed contact
-
Construction type lens
-
With light source
-
Type of lamp socket
-
Number of indicator lights
-
Bus system LON
-
Number of fault-signal switches
-
Hole diameter
-
Bus system Powernet
-
Power loss
-
Rated operating voltage Ue
-
Width opening
-
Other bus systems
-
Type of electric connection
-
Rated operating voltage
-
Height opening
-
Radio frequent bidirectional
-
Model
-
Model
-
Model
-
Mounting method
-
Width in number of modular spacings
-
Width in number of modular spacings
-
With LED indication
-
Degree of protection (NEMA)
-
Mounting method
-
Accuracy class
-
Accuracy class
-
Number of digital inputs
-
Reactive power
-
With bus connection
-
Measuring mechanism
-
Type of lens
-
With auto test for earth leakage function
-
Bus module detachable
-
S0 impulse interface
-
Suitable for max. number of poles main contact unit (total)
-
Tariff switch
-
With front ring
-
Suitable for max. current main contact unit
-
Suitable for max. current main contact unit
-
Local operation/hand operation
-
Number of digits
-
Rated switch current
-
Rated switch current
-
Material front ring
-
With reset function
-
Colour front ring
-
Max. number of switching contacts
-
Modular version
-
Different phases connectable
-
Modular expandability
-
Number of semiconductor outputs with signalling function
-
Number of contact energized outputs with signalling function
-
Max. switching power
-
Suitable for C-load
-
Width
-
Height
-
Height
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Voltage type
-
Nominal voltage
-
Estimated bulb life
-
Terminal marking indication
-
Halogen free
-
Connection type
-
Connection type
-
Terminals capacity
-
Connection type
-
Label space/information surface
-
Fitted with USB plug
-
Addressable
-
Contains Batteries and/or Accumulator
-
Connected object
EMS CX³ meetmodule 6300A + open TI - 1 module
Exclusief BTW
EMS CX³ meetmodule 3200A + open TI - 1 module
Exclusief BTW
EMS CX³ meetmodule 1600A + open TI - 1 module
Exclusief BTW
EMS CX³ meetmodule 630A + open TI - 1 module
Exclusief BTW
EMS CX³ meetmodule 3P + 3TI t/m 63A - breedte 1 module
Exclusief BTW
EMS CX³ meetmodule hoge In voor TI x/5A - breedte 1 module
Exclusief BTW
EMS CX³ meetmodule driefasig + 3 gesloten TI's tot 125A - 1 mod
Exclusief BTW
EMS CX³ meetmodule 1P + TI t/m 63A - breedte 1 module
Exclusief BTW
EMS CX³ status/bedieningmodule voor (impuls)relais - 1 modules
Exclusief BTW
EMS CX³ bedieningsmodule universeel 2 x 6A - 1 module
Exclusief BTW
EMS CX³ concentratiemodule voor impulsen - breedte 1 mod.
Exclusief BTW
EMS CX³ signalisatiemodule met 3 ledverklikkers - 1 module
Exclusief BTW
EMS CX³ signalisatiemodule hulp + foutmeldcontact - 1 module
Exclusief BTW