-
Cover model
-
Type of covering
-
Housing material
-
Transparent cover/door
-
Type of closure
-
With lock
-
Signal passing door
-
Mounting method
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
With mounting plate
-
Inner depth
-
Earthing terminal block
-
Earthing terminal block
-
Neutral terminal block
-
DIN-rail
-
Extension possible
-
Built-in width
-
Built-in width
-
Built-in width
-
Built-in width
-
Built-in width
-
Built-in height
-
Built-in height
-
Built-in height
-
EMC-version
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Number of rows
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
RAL-number
-
Halogen free
-
Fitted with rainproof plate protection
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/001308-LEGRAND-1000.jpg)
Wandbehuizing Ekinoxe +verdelerstrook 8+1mod.IP30 - IK 05 - klasse II
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/001306-LEGRAND-1000.jpg)
Klemmenafschermkast Ekinoxe - 6 modules - IP 30 - IK 05 - klasse II - wit RAL 9003 - afmetingen (h x b x d) 160 x 128 x 74 mm
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/001304-LEGRAND-1000.jpg)
Wandbehuizing Ekinoxe 4modules IP30 - IK 05 - klasse II
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/001302-LEGRAND-1000.jpg)
Wandbehuizing Ekinoxe 2modules IP30 - IK 05 - klasse II
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/001301-LEGRAND-1000.jpg)
Wandbehuizing Ekinoxe 1module IP30 - IK 05 - klasse II
Exclusief BTW