![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/41/LG-412031-WEB-R.jpg)
Ecoteller standaard 5 kringen met 3 torussen - 5 modules
Metingen
Legrand
Ecoteller standaard 5 kringen met 3 torussen - 5 modules
Ref.. 412031
EAN nr.
3414971485716
Ecoteller standaard 5 kringen met 3 torussen - 5 modules
Kortingsgroep : I3
301,70 €
/
1 piece
Adviesprijs
Exclusief BTW
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
Type of meter | Electronic |
---|---|
Nominal current (In) | 72 A |
Max. current (Imax) | 80 A |
Nominal voltage (Un) N-L | 100-240 V |
Frequency | 45-65 Hz |
Accuracy class | B |
Pole type | Single phase |
Model | Measurement transformer |
Energy type | Effective power |
Suitable for | Purchase/supply |
Tariff type | Multi-tariff |
Tariff control | Internal/external |
Measurement type load profile | Yes |
Escapement mechanism | Yes |
Calibrated | Yes |
Approval | Domestic |
Pulse output | None |
Type of indication | Digital |
Mounting method | DRA (DIN-rail adapter) |
Width in number of modular spacings | 5 |
Width | 90 mm |
Depth | 77 mm |
---|---|
Height | 83 mm |
Type of interface | None |
EEC40 signature | No |
With lock code | No |
Number of positions total (counter) | 4 |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK02 |
Operating / setting temperature | -25-55 °C |
Storage temperature | -25-55 °C |
Voltage type | AC |
Terminal marking indication | Yes |
Stress test conformity (1000V) | Yes |
Colour | White |
RAL-number | 7035 |
Halogen free | Yes |
Prewired | No |
Connection type | automatic terminal |
Terminals capacity | 1.5-2.5 mm² |
Label space/information surface | Yes |
Connected object | No |
Documentatie
1 Document(s)
Technische fiche
SELECTEER