-
Profile width
-
Hinged joint horizontal
-
Material
-
Profile height
-
Hinged joint vertical
-
Material quality
-
Type of connection
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Angle
-
Length
-
Length
-
Suitable for wire mesh tray
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Profile shape
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Surface protection
-
Surface protection
-
Model
-
Load bearing capacity
-
Material thickness
-
Model
-
Model
-
Model
-
Suitable for cable ladder
-
Model
-
Material thickness
-
Material thickness
-
Model
-
Surface protection
-
Slit width
-
Load bearing capacity
-
Suitable for circuit integrity
-
Side perforation
-
Suitable for circuit integrity
-
Suitable for cable tray
-
Type of perforation
-
Bottom perforation
-
Hole width
-
NATO-mounting holes
-
Suitable for mesh cable tray filament
-
With toothing
-
Snap-off
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Stainless steel, pickled
-
With cover
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Halogen free
![title](/sites/g/files/ocwmcr626/files/ecat_assets/07-06-2024/14-30/LG-480115-WEB-R.jpg)
Kabelgoot P31+ MF Auto - met geïntegreerde koppeling - geperforeerd- L3030 B400 H60mm - Sendzimir verzinkt (Sdz).
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-480566-WEB-R.jpg)
Kabelgoot P31+ ST -geperforeerd- L3030 B400 H60mm -Sendzimir (Sdz). Koppelen met 2x klikkoppelplaat (ref. 480221)
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/LG-480114-WEB-R.jpg)
Kabelgoot P31+ MF Auto - met geïntegreerde koppeling - geperforeerd- L3030 B300 H60mm - Sendzimir verzinkt (Sdz).
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-480565-WEB-R.jpg)
Kabelgoot P31+ ST -geperforeerd- L3030 B300 H60mm -Sendzimir (Sdz). Koppelen met 2x klikkoppelplaat (ref. 480221)
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/348372-LEGRAND-1000.jpg)
Steun U55 L1200 Thvz
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/348371-LEGRAND-1000.jpg)
Steun U55 L1100 Thvz
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/348360-LEGRAND-1000.jpg)
Steun U55 L1000 Thvz
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/07-06-2024/14-30/LG-480113-WEB-R.jpg)
Kabelgoot P31+ MF Auto - met geïntegreerde koppeling - geperforeerd- L3030 B200 H60mm - Sendzimir verzinkt (Sdz).
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-348049-WEB-R.jpg)
Profiel R21SP 41x21x2mm L3000 Sendzimir verzinkt
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/348369-LEGRAND-1000.jpg)
Steun U55 L900 Thvz
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-480564-WEB-R.jpg)
Kabelgoot P31+ ST -geperforeerd- L3030 B200 H60mm -Sendzimir (Sdz). Koppelen met 2x klikkoppelplaat (ref. 480221)
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/LG-480112-WEB-R.jpg)
Kabelgoot P31+ MF Auto - met geïntegreerde koppeling - geperforeerd- L3030 B150 H60mm - Sendzimir verzinkt (Sdz).
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/348368-LEGRAND-1000.jpg)
Steun U55 L800 Thvz
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-480563-WEB-R.jpg)
Kabelgoot P31+ ST -geperforeerd- L3030 B150 H60mm -Sendzimir (Sdz). Koppelen met 2x klikkoppelplaat (ref. 480221)
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/348367-LEGRAND-1000.jpg)
Steun U55 L700 Thvz
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/07-06-2024/14-30/LG-480111-WEB-R.jpg)
Kabelgoot P31+ MF Auto - met geïntegreerde koppeling - geperforeerd- L3030 B100 H60mm - Sendzimir verzinkt (Sdz).
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/348366-LEGRAND-1000.jpg)
Steun U55 L600 Thvz
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-480562-WEB-R.jpg)
Kabelgoot P31+ ST -geperforeerd- L3030 B100 H60mm -Sendzimir (Sdz). Koppelen met 2x klikkoppelplaat (ref. 480221)
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/348365-LEGRAND-1000.jpg)
Steun U55 L500 Thvz
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/348364-LEGRAND-1000.jpg)
Steun U55 L400 Thvz
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/348363-LEGRAND-1000.jpg)
Steun U55 L300 Thvz
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/348362-LEGRAND-1000.jpg)
Steun U55 L200 Thvz
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/CM-557233-WEB-L.jpg)
Console zwaar CRP 3000N L200 Thvz
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/CM-557213-WEB-L.jpg)
Console zwaar CRP 3000N L100 Thvz
Exclusief BTW