-
Rated voltage
-
Release characteristic
-
Number of poles (total)
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Number of protected poles
-
Rated insulation voltage Ui
-
Rated impulse withstand voltage Uimp
-
Width in number of modular spacings
-
Mounting method
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 400 V
-
Additional equipment possible
-
Flush-mounted installation
-
Concurrently switching neutral conductor
-
Pollution degree
-
Explosion-proof
-
Width
-
Height
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Frequency
-
Electric supplying direction
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Connection type
-
Connection type
-
Label space/information surface
Installatieautomaat TX3 3P D63A 6000A, 3modules
Exclusief BTW
Installatieautomaat TX3 3P D50A 6000A, 3modules
Exclusief BTW
Installatieautomaat TX3 3P D40A 6000A, 3modules
Exclusief BTW
Installatieautomaat TX3 3P D32A 6000A, 3modules
Exclusief BTW
Installatieautomaat TX3 3P D6A 6000A, 3modules
Exclusief BTW
Installatieautomaat TX3 3P D10A 6000A, 3modules
Exclusief BTW
Installatieautomaat TX3 3P D16A 6000A, 3modules
Exclusief BTW
Installatieautomaat TX3 3P D20A 6000A, 3modules
Exclusief BTW
Installatieautomaat TX3 3P D25A 6000A, 3modules
Exclusief BTW