-
Primary voltage 1
-
Built as safety transformer
-
Built as isolating transformer
-
Built as energy saving transformer
-
Rated power
-
Rated power
-
Rated power
-
Rated power
-
Rated power
-
Rated power
-
Rated power
-
Rated power
-
Rated power
-
Rated power
-
Rated power
-
Rated power
-
Rated power
-
Rated power
-
Secondary voltage 1
-
Wiring system
-
Type of insulation material according to IEC 85
-
Type of insulation material according to IEC 85
-
Short-circuit-proof
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Terminal marking indication
-
Connection type
Autotransformator driefase 400V primair 230V secondair omkeerbaar - 160 kVA
Exclusief BTW
Autotransformator driefase 400V primair 230V secondair omkeerbaar - 125 kVA
Exclusief BTW
Autotransformator driefase 400V primair 230V secondair omkeerbaar - 100 kVA
Exclusief BTW
Autotransformator driefase 400V primair 230V secondair omkeerbaar - 63 kVA
Exclusief BTW
Autotransformator driefase 400V primair 230V secondair omkeerbaar - 40 kVA
Exclusief BTW
Autotransformator driefase 400V primair 230V secondair omkeerbaar - 25 kVA
Exclusief BTW
Autotransformator driefase 400V primair 230V secondair omkeerbaar - 16 kVA
Exclusief BTW
Autotransformator driefase 400V primair 230V secondair. omkeerbaar - 10 kVA
Exclusief BTW
Autotransformator driefase 400V primair 230V secondair omkeerbaar - 6,3 kVA
Exclusief BTW
Autotransformator driefase 400V primair 230V secondair omkeerbaar - 4 kVA
Exclusief BTW
Autotransformator driefase 400V primair 230V secondair omkeerbaar - 2,5 kVA
Exclusief BTW
Autotransformator driefase 400V primair 230V secondair. omkeerbaar - 1,6 kVA
Exclusief BTW
Autotransformator driefase 400V primair 230V secondair omkeerbaar - 1 kVA
Exclusief BTW
Autotransformator driefase 400V primair 230V secondair omkeerbaar - 630 VA
Exclusief BTW